C242A - Straight adapter (internal hex only)
IMI Bimba Products
Fittings
Inch
Composite Push to Connect ISO 14743
Powered by
CAD模型選擇
{bimba/fittings/inch/pneufit/c242a.prj},{NB=C242A0210-618},{CNSORDERNO=C242A0210-618},{OD=5/32\"},{TH=10/32 UNF},{INFO=PDF Catalog},{VERS=1},{X1=21.400},{X2=5.100},{X3=9.850},{X4=1.700},{X5=5.600},{X6=1.150},{X7=7.200},{X8=0.150},{X9=9.500},{X10=10.500},{X11=2.000},{X12=10.800},{X13=8.300},{X14=11.000},{X15=10.600},{X16=1.000},{X17=0.000},{X18=4.300},{X19=2.400},{X20=6.600},{X21=0.300},{X22=0.100},{X23=0.000},{X24=0.000},{X25=1.000},{X26=0.000},{X27=0.000},{X28=0.000},{X29=30.000},{HEXHELP=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
OD
O/D Tube
ⁿ/ₐ
TH
Thread
ⁿ/ₐ
C242A0210-618
C242A0210-618
5/32"
10/32 UNF
C242A0218-618
C242A0218-618
5/32"
1/8" NPT
C242A0228-618
C242A0228-618
5/32"
1/4" NPT
C242A0310-618
C242A0310-618
3/16"
10/32 UNF
C242A0318-618
C242A0318-618
3/16"
1/8" NPT
C242A0328-618
C242A0328-618
3/16"
1/4" NPT
C242A0410-618
C242A0410-618
1/4"
10/32 UNF
C242A0418-618
C242A0418-618
1/4"
1/8" NPT
C242A0428-618
C242A0428-618
1/4"
1/4" NPT
C242A0518-618
C242A0518-618
5/16"
1/8" NPT
C242A0528-618
C242A0528-618
5/16"
1/4" NPT
C242A0538-618
C242A0538-618
5/16"
3/8" NPT
C242A0618-618
C242A0618-618
3/8"
1/8" NPT
C242A0628-618
C242A0628-618
3/8"
1/4" NPT
C242A0638-618
C242A0638-618
3/8"
3/8" NPT
C242A0648-618
C242A0648-618
3/8"
1/2" NPT
C242A0728-618
C242A0728-618
1/2"
1/4" NPT
C242A0738-618
C242A0738-618
1/2"
3/8" NPT
C242A0748-618
C242A0748-618
1/2"
1/2" NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求