目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 1022 - ANNEAU DE LEVAGE
Berger Tools
rabourdin
ELEMENTS STANDARD
LEVAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/levage/ref2e201022.prj},{NB=1022-22},{NAME=1022-22},{INAME=10222d22},{ARTNR=DIN580-M22-ST},{REF=1022-22},{DESC=REF.1022 D=22 mm},{D=22},{PRIX=13,22},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/1022.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
REF.1022 D=14 mm
DIN580-M14-ST
REF.1022 D=14 mm
14
REF.1022 D=18 mm
DIN580-M18-ST
REF.1022 D=18 mm
18
REF.1022 D=22 mm
DIN580-M22-ST
REF.1022 D=22 mm
22
REF.1022 D=27 mm
DIN580-M27-ST
REF.1022 D=27 mm
27
REF.1022 D=42 mm
DIN580-M42-ST
REF.1022 D=42 mm
42
REF.1022 D=6 mm
DIN580-M6-ST
REF.1022 D=6 mm
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求