目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
RV 170 - Miniature height, maximum force
Berger Tools
Nitrogen gas Cylinders
RV ISO11901-3,VDI3003
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/rv/rv170_asmtab.prj},{NB=RV170-032--(010)},{ARTNR=RV170-032},{CODE=RV170-032-C},{CODENIT=KD1,7-32.3},{CU=32},{L=94.0},{LMIN=62},{RC=1},{D=19},{P=180},{PMIN=20},{CX=0},{FIS=-},{PFIS=10},{F0=170},{F1I=310},{F1P=374},{V=8.0},{S=0.95},{W=0.09},{FISX='-','-','rv_nofix.jpg','FC19B','FC19B','rv_fc.jpg','FCC19A','FCC19A','rv_fcc.jpg'},{FISXNIT='-','-','rv_nofix.jpg','FC19B','05511/C','rv_fc.jpg','FCC19A','06786/C','rv_fcc.jpg'},{SIZE=19},{PFISX1=1,'BOTTOM',0,'TOP'},{PFISX2=10,'-'},{V2=0.00809},{S2=0.95033},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{P2=180},{SPM=80},{E=0},{SEALEM=-},{PPATH=rv170-320_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
W
Weight
[kg]
RV170-007
RV170-007
7
44.0
37
1
19
180
20
170
274
320
2.0
0.95
0.06
RV170-010
RV170-010
10
50.0
40
1
19
180
20
170
285
337
3.0
0.95
0.06
RV170-013
RV170-013
13
56.0
43
1
19
180
20
170
292
348
4.0
0.95
0.07
RV170-015
RV170-015
15
60.0
45
1
19
180
20
170
296
353
4.0
0.95
0.07
RV170-019
RV170-019
19
68.0
49
1
19
180
20
170
301
361
5.0
0.95
0.07
RV170-025
RV170-025
25
80.0
55
1
19
180
20
170
306
369
7.0
0.95
0.08
RV170-032
RV170-032
32
94.0
62
1
19
180
20
170
310
374
8.0
0.95
0.09
RV170-038
RV170-038
38
106.0
68
1
19
180
20
170
312
378
10.0
0.95
0.09
RV170-050
RV170-050
50
130.0
80
1
19
180
20
170
315
382
13.0
0.95
0.11
RV170-063
RV170-063
63
156.0
93
1
19
180
20
170
317
385
16.0
0.95
0.12
RV170-075
RV170-075
75
185.0
110
1
19
180
20
170
318
387
19.0
0.95
0.14
RV170-080
RV170-080
80
195.0
115
1
19
180
20
170
319
388
21.0
0.95
0.14
RV170-100
RV170-100
100
235.0
135
1
19
180
20
170
320
390
25.0
0.95
0.16
RV170-125
RV170-125
125
285.0
160
1
19
180
20
170
321
391
31.0
0.95
0.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求