目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 991 - Tube End Plugs, Plastic round
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN991
GN991 V D
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn991/gn991_v_d/gn991_d.prj},{NB=Endstopfen GN991-D34-SW},{ARTNR=GN991-D34-SW},{PARTNUMBER=GN 991-D34-SW},{NORMNR=GN 991},{COL=SW},{D=D34},{D11=34},{D2=},{D2X=MIN},{W1=},{W=1 ... 3},{WMIN=1.0},{WMAX=3.0},{L1=5},{L2=11.5},{FT=1\"},{K=MIN},{FARBE=schwarz, matt},{K1=MIN},{D3=MIN},{MAT=Kunststoff},{WEIGHT=0.0050},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D
Ø
[mm]
W
[mm]
L1
[mm]
L2
[mm]
FT
for tube
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Endstopfen GN991-D10-GR
GN991-D10-GR
D10
1 ... 2
4
11.0
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D10-SW
GN991-D10-SW
D10
1 ... 2
4
11.0
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D12-GR
GN991-D12-GR
D12
1 ... 2
4
11.0
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D12-SW
GN991-D12-SW
D12
1 ... 2
4
11.0
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D13-GR
GN991-D13-GR
D13
1 ... 2
4
11.0
1/4"
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D13-SW
GN991-D13-SW
D13
1 ... 2
4
11.0
1/4"
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D14-GR
GN991-D14-GR
D14
1 ... 2
5
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D14-SW
GN991-D14-SW
D14
1 ... 2
5
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D15-GR
GN991-D15-GR
D15
1 ... 2
3
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D15-SW
GN991-D15-SW
D15
1 ... 2
3
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D16-GR
GN991-D16-GR
D16
1 ... 2
5
11.0
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D16-SW
GN991-D16-SW
D16
1 ... 2
5
11.0
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D18-GR
GN991-D18-GR
D18
1 ... 2
5
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D18-SW
GN991-D18-SW
D18
1 ... 2
5
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D20-GR
GN991-D20-GR
D20
1 ... 2,5
5
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D20-SW
GN991-D20-SW
D20
1 ... 2,5
5
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D22-GR
GN991-D22-GR
D22
1 ... 2
5
11.5
-
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D22-SW
GN991-D22-SW
D22
1 ... 2
5
11.5
-
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D25-GR
GN991-D25-GR
D25
1 ... 3
5
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D25-SW
GN991-D25-SW
D25
1 ... 3
5
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D26-GR
GN991-D26-GR
D26
1 ... 3
5
11.5
-
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D26-SW
GN991-D26-SW
D26
1 ... 3
5
11.5
-
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D27-GR
GN991-D27-GR
D27
1 ... 3
5
11.5
3/4"
Gray, matte finish
0.0050
39235090
YES
Endstopfen GN991-D27-SW
GN991-D27-SW
D27
1 ... 3
5
11.5
3/4"
Black, matte finish
0.0050
39235090
YES
Endstopfen GN991-D28-GR
GN991-D28-GR
D28
1 ... 3
5
11.5
-
Gray, matte finish
0.0050
39235090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN132 - Two-way connector clamps, Id. No. 2 with 2 Stainless Steel-clamping...
Berger Tools
25.05.2023
GN991 - Tube end plugs, Plastic round
Berger Tools
25.05.2023
GN 991 - Tube End Plugs, Plastic round
Ganter
19.06.2024
AS - Tube End Plugs, Plastic round
Inocon
19.06.2024
K0494 - Tube end plugs
KIPP USA
05.06.2024
DIN 908 - Brass, metric fine thread
Böllhoff
26.10.2021
WN 991 D - Tube End Plugs, Round Type Inch
JW Winco
25.06.2024
WN 991 V - Tube End Plugs, Square Type Inch
JW Winco
25.06.2024
1040-16 - Sealing plug M16
AGRO
19.10.2021
1040-20 - Sealing plug M20
AGRO
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求