您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 192 - T-Angle Connector Clamps, Aluminum, with screw, stainless steel
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN192
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn192/gn_192_2.prj},{NB=Winkel-Klemmverbinder GN192-B20-B20-40-2-BL},{ARTNR=GN192-B20-B20-40-2-BL},{D11=20},{D22=20},{K1=40},{NDM=4},{NDM3=4.250},{NDM4=4},{K2=42.5},{L1=92},{L2=52.0},{M=60},{K3=36.000},{L1X=92.000},{VERS=1},{M1=45.000},{V1=22.000},{RV=103.850},{R=1.500},{L3=32.000},{X=13.500},{K3X=24.000},{LX=20.000},{SHL=23.000},{SX=8.000},{SX1=4.500},{SV=17.000},{SW1=13.500},{SW1V=8.800},{LL=0.800},{LSC=33.000},{LSC1=8.000},{VSC=13.000},{RSC=0.800},{RCHX=0.400},{RCHY=0.400},{SWSH=6.000},{SWVCH=3.000},{LM=8.000},{LM1=2.000},{VMR=1.500},{VM2=12.000},{LMX=27.200},{VMR2=1.600},{SWM=13.000},{W=3.000},{WL=42.500},{WEIGHT=0.2670},{PARTNUMBER=GN 192-B20-B20-40-2-BL},{NORMNR=GN 192},{D1=B20},{D1X=20},{D2=B20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
Length
[mm]
L2
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever
[mm]
L3Z2
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Winkel-Klemmverbinder GN1...
GN192-B20-B20-40-2-SW
B20
B20
40
42.5
92
52.0
60
M8-25
M8-25
-
-
black
0.2670
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B20-B20-40-2-BL
B20
B20
40
42.5
92
52.0
60
M8-25
M8-25
-
-
blank
0.2670
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B25-B25-40-2-SW
B25
B25
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
78
black
0.2310
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B25-B25-40-2-BL
B25
B25
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
78
blank
0.2310
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B30-B30-40-2-SW
B30
B30
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
63 | 78
black
0.1860
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B30-B30-40-2-BL
B30
B30
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
63 | 78
blank
0.1860
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B30-B30-56-2-SW
B30
B30
56
62.0
130
68.0
90
M10-35
M10-35
-
-
black
0.6610
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B30-B30-56-2-BL
B30
B30
56
62.0
130
68.0
90
M10-35
M10-35
-
-
blank
0.6610
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B32-B32-56-2-SW
B32
B32
56
62.0
130
68.0
90
M10-35
M10-35
-
-
black
0.6190
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B32-B32-56-2-BL
B32
B32
56
62.0
130
68.0
90
M10-35
M10-35
-
-
blank
0.6190
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B35-B35-56-2-SW
B35
B35
56
62.0
130
68.0
90
M10-35
M10-35
92
-
black
0.5700
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B35-B35-56-2-BL
B35
B35
56
62.0
130
68.0
90
M10-35
M10-35
92
-
blank
0.5700
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B40-B40-56-2-SW
B40
B40
56
62.0
130
68.0
90
M10-35
M10-35
78 | 92
92
black
0.4810
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B40-B40-56-2-BL
B40
B40
56
62.0
130
68.0
90
M10-35
M10-35
78 | 92
92
blank
0.4810
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B40-B40-65-2-SW
B40
B40
65
75.0
148
77.5
103
M10-50
M10-50
92
-
black
0.9220
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B40-B40-65-2-BL
B40
B40
65
75.0
148
77.5
103
M10-50
M10-50
92
-
blank
0.9220
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B42-B42-65-2-SW
B42
B42
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
-
black
0.8890
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B42-B42-65-2-BL
B42
B42
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
-
blank
0.8890
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B45-B45-65-2-SW
B45
B45
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
92
black
0.8140
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B45-B45-65-2-BL
B45
B45
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
92
blank
0.8140
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B48-B48-65-2-SW
B48
B48
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
black
0.7320
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B48-B48-65-2-BL
B48
B48
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
blank
0.7320
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B50-B50-65-2-SW
B50
B50
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
black
0.6760
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B50-B50-65-2-BL
B50
B50
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
blank
0.6760
76090000
YES
Winkel-Klemmverbinder GN1...
GN192-B50-B50-80-2-SW
B50
B50
80
80.0
177
92.0
125
M10-50
M10-50
-
-
black
1.6550
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求