您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 163 - Base plate connector clamps, Id. No. 2 with Stainless Steel-clamping screw DIN 912
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN163
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn163/gn_163_2.prj},{NB=Fuss-Klemmverbinder GN163-B40-70-2-SW},{PARTNUMBER=GN 163-B40-70-2-SW},{V=1},{D11=40},{K=70},{D2=8.5},{NDM=10},{KDM=8.157},{L1=68.0},{L2=56},{T=10},{X1=90},{X2=64},{Y1=90},{Y2=64},{Y5=15.000},{X4=3.000},{K1=45.000},{R1=10.000},{RX=126.100},{XL=20.000},{XLR=1.500},{XL1=36.450},{L3=46.000},{V1=28.000},{RR1=1.500},{RR2=1.500},{LSH=45.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{XY=0.400},{YX=0.400},{XX=1.000},{SW1=17.500},{SWD=11.000},{LL=35.000},{LM=11.400},{HM=14.000},{MXY=1.600},{MYX=1.600},{SW2=8.000},{SWD2=5.000},{RC=31.140},{RC1=3.000},{VV=44.400},{ANGL=155.000},{VERS=2},{WEIGHT=0.4700},{ARTNR=GN163-B40-70-2-SW},{NORMNR=GN 163},{D1=B40},{KS=Klemmschrauben mit Innensechskant}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
D3
Clamping screw
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
KH
Clamping lever for d3
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fuss-Klemmverbinder GN163...
GN163-B20-50-2-BL
B20
50
6.5
M8
52.0
40
7
60
42
60
42
GN 911-M 8-32
blank
0.1800
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B20-50-2-SW
B20
50
6.5
M8
52.0
40
7
60
42
60
42
GN 911-M 8-32
black
0.2000
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B25-50-2-BL
B25
50
6.5
M8
52.0
40
7
60
42
60
42
GN 911-M 8-32
blank
0.1760
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B25-50-2-SW
B25
50
6.5
M8
52.0
40
7
60
42
60
42
GN 911-M 8-32
black
0.1760
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B30-50-2-BL
B30
50
6.5
M8
52.0
40
7
60
42
60
42
GN 911-M 8-32
blank
0.1500
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B30-50-2-SW
B30
50
6.5
M8
52.0
40
7
60
42
60
42
GN 911-M 8-32
black
0.1540
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B30-70-2-BL
B30
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
blank
0.5200
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B30-70-2-SW
B30
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
black
0.5300
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B32-70-2-BL
B32
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
blank
0.5050
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B32-70-2-SW
B32
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
black
0.5050
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B35-70-2-BL
B35
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
blank
0.4850
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B35-70-2-SW
B35
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
black
0.4840
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B40-70-2-BL
B40
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
blank
0.4370
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B40-70-2-SW
B40
70
8.5
M10
68.0
56
10
90
64
90
64
GN 911-M10-40
black
0.4700
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B40-85-2-BL
B40
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
blank
0.8500
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B40-85-2-SW
B40
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
black
0.8700
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B42-85-2-BL
B42
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
blank
0.8290
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B42-85-2-SW
B42
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
black
0.8290
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B45-85-2-BL
B45
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
blank
0.7770
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B45-85-2-SW
B45
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
black
0.7750
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B48-85-2-BL
B48
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
blank
0.6900
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B48-85-2-SW
B48
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
black
0.9000
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B50-85-2-BL
B50
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
blank
0.6100
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B50-85-2-SW
B50
85
11.0
M10
77.5
65
14
105
74
105
74
GN 911-M10-55
black
0.7100
76090000
YES
Fuss-Klemmverbinder GN163...
GN163-B55-100-2-BL
B55
100
11.0
M10
92.0
80
14
125
89
125
89
GN 911-M10-55
blank
1.1430
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求