目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 751.1 A - Fork joints, Type A, without pin
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN751.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_1/gn751_1_a.prj},{NB=Gabelgelenk GN751.1-8-16-M8-A},{IDNR=},{ARTNR=GN751.1-8-16-M8-A},{PARTNUMBER=GN 751.1-8-16-M8-A},{NORMNR=GN 751.1},{FORM=A},{D1=8},{L1=16},{D2=M8},{A=16},{B=8},{D3=14},{L2=32},{L3=42},{L4=8.0},{SW=12},{SMB=3400},{MATERIAL=Stahl},{WEIGHT=0.0380},{CTN=73182900},{ROHS=YES},{VERS=5.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H9/h11
[mm]
L1
[mm]
D2
Clamping kits
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
SMB
Statische Belastbarkeit FA
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gabelgelenk GN751.1-5-10-...
GN751.1-5-10-M5-A
5
10
M5
10
5
9
20
26
4.0
7
800
0.0090
73182900
YES
Gabelgelenk GN751.1-5-20-...
GN751.1-5-20-M5-A
5
20
M5
10
5
9
30
36
4.0
7
800
0.0120
73182900
YES
Gabelgelenk GN751.1-6-12-...
GN751.1-6-12-M6-A
6
12
M6
12
6
10
24
31
5.5
9
2400
0.0150
73182900
YES
Gabelgelenk GN751.1-6-24-...
GN751.1-6-24-M6-A
6
24
M6
12
6
10
36
43
5.5
9
2400
0.0220
73182900
YES
Gabelgelenk GN751.1-8-16-...
GN751.1-8-16-M8-A
8
16
M8
16
8
14
32
42
8.0
12
3400
0.0380
73182900
YES
Gabelgelenk GN751.1-8-32-...
GN751.1-8-32-M8-A
8
32
M8
16
8
14
48
58
8.0
12
3400
0.0530
73182900
YES
Gabelgelenk GN751.1-10-20...
GN751.1-10-20-M10-A
10
20
M10
20
10
18
40
52
11.5
16
6000
0.0740
73182900
YES
Gabelgelenk GN751.1-10-40...
GN751.1-10-40-M10-A
10
40
M10
20
10
18
60
72
11.5
16
6000
0.1020
73182900
YES
Gabelgelenk GN751.1-12-24...
GN751.1-12-24-M12-A
12
24
M12
24
12
20
48
62
14.0
18
14000
0.1220
73182900
YES
Gabelgelenk GN751.1-12-48...
GN751.1-12-48-M12-A
12
48
M12
24
12
20
72
86
14.0
18
14000
0.1740
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN71752 - Fork head without bolt
Berger Tools
29.05.2023
DIN 71752 - Fork head without bolt
Elesa+Ganter
21.06.2024
DIN 71752 NI - Stainless Steel-Fork heads without pin
Elesa+Ganter
21.06.2024
B0432 - Clevis joints stainless steel DIN 71752
Blohm
03.06.2024
CQ2 Y_JOINT - Double Knuckle Joint
SMC Corporation
26.06.2024
K1934 - Clevis joints for rod ends
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求