目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Shackles
GN585
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/schaekel/gn585/gn585_b.prj},{NB=Schaekel GN585-11-B},{ARTNR=GN585-11-B},{PARTNUMBER=GN 585-11-B},{NORMNR=GN 585},{D1=11},{INZOLL=0.43750000},{B=18},{D2=14},{D3=0.50000000},{D4=28},{D5=27},{H=42},{NENN=1.5t [15.0 kN]},{RXX=2.875},{RX=12.125},{RY=2.000},{X=11.000},{Y=8.500},{Z=7.500},{Q=18.000},{QD=2.000},{CHAMPFER=0.500},{XY=7.000},{RCX=14.500},{RCY=35.500},{SMRAD=11.000},{SMANG=35.28130},{PLTART=21.34903},{BGANG=54.71874},{A0=64.000},{A5=54.500},{DD0=4.600},{DD1=6.350},{DEXTR=5.849},{DEXTR2=11.651},{R=2.500},{WIRERADIUS=1.251},{HOLE=3.500},{DIS=11.197},{ANGLE=22.268},{A1=6.500},{A2=8.500},{A3=9.000},{A4=19.000},{WEIGHT=0.2200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{D3X=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Nominal size
[mm]
INZOLL
in inch
[Inch]
B
+/- 1
[mm]
D2
+/- 0.5
[mm]
D3
UNC-thread
[Inch]
D4
[mm]
D5
[mm]
H
[mm]
NENN
Nominal load (WLL)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schaekel GN585-6-B
GN585-6-B
6
1/4
12
8
5/16
17
19
28
0.5t [5.0 kN]
0.0600
73269098
YES
Schaekel GN585-8-B
GN585-8-B
8
5/16
13
10
3/8
21
21
31
0.75t [7.5 kN]
0.1100
73269098
YES
Schaekel GN585-10-B
GN585-10-B
10
3/8
16
12
7/16
26
24
36
1t [10.0 kN]
0.1500
73269098
YES
Schaekel GN585-11-B
GN585-11-B
11
7/16
18
14
1/2
28
27
42
1.5t [15.0 kN]
0.2200
73269098
YES
Schaekel GN585-13-B
GN585-13-B
13
1/2
21
16
5/8
30
30
48
2t [20.0 kN]
0.3600
73269098
YES
Schaekel GN585-16-B
GN585-16-B
16
5/8
27
19
3/4
42
38
60
3.25t [32.5 kN]
0.6200
73269098
YES
Schaekel GN585-19-B
GN585-19-B
19
3/4
32
22
7/8
48
45
71
4.75t [47.5 kN]
1.1400
73269098
YES
Schaekel GN585-22-B
GN585-22-B
22
7/8
36
25
1
57
51
84
6.5t [65.0 kN]
1.6000
73269098
YES
Schaekel GN585-25-B
GN585-25-B
25
1
43
28
1 1/8
62
59
95
8.5t [85.0 kN]
2.4000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求