目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 247 - Levelling feet, with fixing holes, Type BG with nut, with rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN247
GN247 BG
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn247/gn247_bg/gn247_bg_asmtab.prj},{NB=Stellfuss mit Befestigungsbohrung GN247-125-M20-155-BG (0-0)},{ARTNR=GN247-125-M20-155-BG},{PARTNUMBER=GN 247-125-M20-155-BG},{NORMNR=GN 247},{CODE=313965},{DESCRIPTION=LV.F-125-APS-M20x155},{WINKEL=0},{WINKELX=Winkel verstellbar zwischen -2° und 2°},{X=0},{M=16.000},{D1=125},{D2=M20},{L1=155},{L2=55},{L3=45},{L4=23},{D3=12.5},{K=95},{SW=24},{STBE=40000},{DIM02=210},{DIM03=220},{NDM=20.000},{KDM=16.933},{KDMM=17.294},{L=155.000},{L5=220.000},{PSTOL=0.010},{PPATH=gn247_bg_asmtpl.prj},{WEIGHT=0.8950},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
K
[mm]
SW
[mm]
STBE
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss mit Befestigung...
GN247-125-M20-95-BG
125
M20
95
55
45
23
12.5
95
24
40000
0.8200
73269098
YES
Stellfuss mit Befestigung...
GN247-125-M20-155-BG
125
M20
155
55
45
23
12.5
95
24
40000
0.8950
73269098
YES
Stellfuss mit Befestigung...
GN247-125-M24-95-BG
125
M24
95
55
45
23
12.5
95
24
40000
0.8700
73269098
YES
Stellfuss mit Befestigung...
GN247-125-M24-155-BG
125
M24
155
55
45
23
12.5
95
24
40000
1.0000
73269098
YES
Stellfuss mit Befestigung...
GN247-125-M30-155-BG
125
M30
155
55
45
23
12.5
95
30
40000
1.4550
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求