目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7231 - Stainless Steel-Multiple-joint hinges, inside, opening angle 90°
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges, inside
GN7231
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere_innenliegend/gn7231/gn7231_asmtab.prj},{NB=Edelstahl-Mehrgelenkscharnier GN7231-NI-50-L-MT (closed)},{ARTNR=GN7231-NI-50-L-MT},{PARTNUMBER=GN 7231-NI-50-L-MT},{NORMNR=GN 7231},{L1=50},{FORM=L - Befestigungswinkel links},{OB=MT - matt, gleitgeschliffen},{POS=0},{D=6.5},{H1=10.0},{H2=35},{H3=2.5},{L2=35},{L3=46},{L4=101},{L5=126.0},{L6=37.2},{L7=97.9},{L8=37.2},{L9=108.6},{M1=30},{M2=6},{R=97.5},{S=5},{X=19},{Y=37},{WEIGHT=0.5330},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn7231_asmtpl.prj},{V1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
FORM
Type
ⁿ/ₐ
D
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
M1
[mm]
M2
[mm]
R
[mm]
S
[mm]
X
[mm]
Y
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Mehrgelenkschar...
GN7231-NI-40-L-MT
40
L - Fixing angle piece le...
5.3
7.5
28
2.5
26
36
70
105.1
23.9
75.8
23.9
85.8
25
5
77.5
4
11
29
0.2670
83021000
YES
Edelstahl-Mehrgelenkschar...
GN7231-NI-40-R-MT
40
R - Fixing angle piece ri...
5.3
7.5
28
2.5
26
36
70
105.1
23.9
75.8
23.9
85.8
25
5
77.5
4
11
29
0.2670
83021000
YES
Edelstahl-Mehrgelenkschar...
GN7231-NI-50-L-MT
50
L - Fixing angle piece le...
6.5
10.0
35
2.5
35
46
101
126.0
37.2
97.9
37.2
108.6
30
6
97.5
5
19
37
0.5330
83021000
YES
Edelstahl-Mehrgelenkschar...
GN7231-NI-50-R-MT
50
R - Fixing angle piece ri...
6.5
10.0
35
2.5
35
46
101
126.0
37.2
97.9
37.2
108.6
30
6
97.5
5
19
37
0.5330
83021000
YES
Edelstahl-Mehrgelenkschar...
GN7231-NI-60-L-MT
60
L - Fixing angle piece le...
8.5
12.5
40
2.5
40
61
126
163.0
63.9
117.8
63.9
138.6
36
8
127.0
5
22
47
0.6670
83021000
YES
Edelstahl-Mehrgelenkschar...
GN7231-NI-60-R-MT
60
R - Fixing angle piece ri...
8.5
12.5
40
2.5
40
61
126
163.0
63.9
117.8
63.9
138.6
36
8
127.0
5
22
47
0.6670
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求