您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 708.1 B - Clamping bolts with rubber pressure pad, Type B, round pressure pad
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 708.1
GN 708.1 ST
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn708_1/gn708_1_st/gn_708_1_b_asmtab.prj},{NB=Andrueckschraube GN708.1-M6-55-B-ST (0)},{ARTNR=GN708.1-M6-55-B-ST},{PARTNUMBER=GN 708.1-M6-55-B-ST},{NORMNR=GN 708.1},{D1=M6},{D1X=6},{L=55},{LX=35,55,65},{ABSTAND=0.0},{D2=13},{D3=12},{H=12},{M=3.2},{R=10},{PPATH=gn_708_1_b_asmtpl.prj},{WEIGHT=0.0162},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H
[mm]
M
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Andrueckschraube GN708.1-...
GN708.1-M4-23-B-ST
M4
23
8
5
2.2
6
0.0040
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M4-30-B-ST
M4
30
8
5
2.2
6
0.0050
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M4-33-B-ST
M4
33
8
10
2.2
6
0.0056
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M4-43-B-ST
M4
43
8
10
2.2
6
0.0067
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M5-45-B-ST
M5
45
9
11
2.7
8
0.0097
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M5-55-B-ST
M5
55
9
11
2.7
8
0.0105
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M6-35-B-ST
M6
35
12
12
3.2
10
0.0120
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M6-55-B-ST
M6
55
12
12
3.2
10
0.0162
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M6-65-B-ST
M6
65
12
12
3.2
10
0.0176
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M8-43-B-ST
M8
43
14
18
4.0
12
0.0275
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M8-68-B-ST
M8
68
14
18
4.0
12
0.0340
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M10-50-B-ST
M10
50
18
21
5.0
15
0.0512
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M10-77-B-ST
M10
77
18
21
5.0
15
0.0633
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M10-97-B-ST
M10
97
18
21
5.0
15
0.0728
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M12-100-B-ST
M12
100
23
24
6.0
18
0.1070
40169991
YES
Andrueckschraube GN708.1-...
GN708.1-M12-130-B-ST
M12
130
23
24
6.0
18
0.1305
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN5336 - Hand knobs aluminium, Type E, with thread-blind hole
Berger Tools
26.04.2023
GN903 - Clampimng Bolts, with swivelling plastic clamping pad
Berger Tools
26.04.2023
GN708.1 A - Stainless Steel-Clamping bolts with rubber pressure pad, Type A...
Berger Tools
26.04.2023
K0104 - Thrust pads neoprene
KIPP
27.05.2024
GN708.1 A - Clamping bolts with rubber pressure pad, Type A, straight press...
Berger Tools
26.04.2023
GN 708.1 A - Clamping bolts with rubber pressure pad, Type A, straight pres...
Elesa+Ganter
21.06.2024
GN5334.4 - Stainless Steel-Star knobs, Type E, with threaded blind bore
Berger Tools
26.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求