目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 862 - Toggle Clamps, Pneumatic, with Angled Base, Type APV, Forked clamping arm, with two flanged washers
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 862
GN 862 APV
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn862/gn862_apv/gn862_apv_asmtab.prj},{NB=Schnellspanner GN862-130-APV-M (closed)},{ARTNR=GN862-130-APV-M},{PARTNUMBER=GN 862-130-APV-M},{MODELLO=130/APV},{VER=2},{GROESSE=130},{POS=0},{FH=1100},{FS=610},{A=28},{B1=51},{B2=33.0},{B3=47},{B4=49},{B5=6.2},{D1=M6},{D2=5.6},{D3=G1/8},{IA=4},{E=38.0},{H1=167},{H2=70},{H3=16},{H4=0.0},{H5=0},{L1=118},{L2=47.0},{L3=0},{L4=0},{M1=27},{M2=13.0},{M3=12.5},{M4=16},{M5=12.5},{M6=12.5},{R=79.0},{S1=2.5},{S2=4.5},{S=0},{W=0.0},{WEIGHT=0.750},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn862_apv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
[mm]
FH
Holding force
[N]
FS
Clamping force at 6 bar ≈
[N]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
Compressed air connections
ⁿ/ₐ
IA
Inside Ø Connection tube
[mm]
E
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
L1
≈
[mm]
L2
≈
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
R
≈
[mm]
S1
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspanner GN862-75-A...
GN862-75-APV-M
75
750
570
20
47
25.5
40
30
5.2
M5
4.5
M5
4
28.0
154
43
11
99
36.5
24
8.5
12.5
10
12.5
-
62.5
2.0
3.5
0.500
82057000
YES
Schnellspanner GN862-130-...
GN862-130-APV-M
130
1100
610
28
51
33.0
47
49
6.2
M6
5.6
G1/8
4
38.0
167
70
16
118
47.0
27
13.0
12.5
16
12.5
12.5
79.0
2.5
4.5
0.750
82057000
YES
Schnellspanner GN862-230-...
GN862-230-APV-M
230
2200
1260
40
58
38.0
46
51
8.5
M8
6.5
G1/8
4
41.5
218
87
18
153
67.0
26
14.0
16.0
11
16.0
14.2
104.0
3.0
5.5
1.250
82057000
YES
Schnellspanner GN862-330-...
GN862-330-APV-M
330
2600
1800
45
70
52.5
56
79
10.5
M10
8.5
G1/4
6
52.5
263
108
22
182
72.0
30
16.0
28.0
19
30.0
20.0
121.0
3.5
6.5
2.200
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CLJ2 - Fine Lock Cylinder/Double Acting Single Rod
SMC
28.09.2023
GN 860 - Toggle Clamps, pneumatic, Type CP, Forked clamping arm, with two f...
Elesa+Ganter
21.06.2024
CLJ2/CDLJ2 - Fine Lock Cylinder/Double Acting Single Rod
SMC Corporation
01.07.2024
AMF 6820P - Pneumatic toggle clamp with horizontal cylinder attachment
AMF - ANDREAS MAIER Fellbach
15.03.2024
GN 862 - Toggle Clamps, Pneumatic, with Angled Base, Type CPV, Forked clamp...
Elesa+Ganter
21.06.2024
CLM2 - Fine Lock Cylinder Double Acting Single Rod
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求