目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 918.7 SK - Stainless Steel-Clamping bolts, downward clamping, Type SK, with hexagon
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam point levers
GN 918.7
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/spiralspanner/gn918_7/gn918_7_sk.prj},{NB=Edelstahl-Spannriegel GN918.7-50-SK-R},{ARTNR=GN918.7-50-SK-R},{PARTNUMBER=GN 918.7-50-SK-R},{NORMNR=GN 918.7},{SPANN=R},{D1=50},{D2=M10},{D3=28},{D4=30},{H1=12},{H2=34.5},{H3=24},{H4=62},{L1=11},{L2=116},{SW=19},{VERS=2},{WEIGHT=0.1560},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
H1
[mm]
H3
[mm]
L1
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Spannriegel GN9...
GN918.7-40-SK-R
40
M8
10
21
8
15
0.0884
84662020
YES
Edelstahl-Spannriegel GN9...
GN918.7-50-SK-R
50
M10
12
24
11
19
0.1560
84662020
YES
Edelstahl-Spannriegel GN9...
GN918.7-40-SK-L
40
M8
10
21
8
15
0.0873
84662020
YES
Edelstahl-Spannriegel GN9...
GN918.7-50-SK-L
50
M10
12
24
11
19
0.1540
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求