目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5337.5 - Star knobs with Stainless Steel thread bolt
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5337.5
GN 5337.5 S
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5337_5/gn5337_5s/gn_5337_5_s.prj},{NB=Sterngriffschraube GN5337.5-40-M8-35},{ARTNR=GN5337.5-40-M8-35},{PARTNUMBER=GN 5337.5-40-M8-35},{NORMNR=GN 5337.5},{D1=40},{D2=M8},{NDM=8},{L=35},{D3=21},{H1=27},{H2=12},{WEIGHT=0.0400},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
+1
[mm]
H2
+1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriffschraube GN5337...
GN5337.5-32-M6-10
32
M6
10
19
23
11
0.0190
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-32-M6-16
32
M6
16
19
23
11
0.0200
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-32-M6-20
32
M6
20
19
23
11
0.0200
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-32-M6-35
32
M6
35
19
23
11
0.0240
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-40-M8-20
40
M8
20
21
27
12
0.0370
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-40-M8-25
40
M8
25
21
27
12
0.0380
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-40-M8-30
40
M8
30
21
27
12
0.0400
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-40-M8-35
40
M8
35
21
27
12
0.0400
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-40-M8-45
40
M8
45
21
27
12
0.0430
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-50-M10-20
50
M10
20
25
33
14
0.0600
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-50-M10-30
50
M10
30
25
33
14
0.0800
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-50-M10-40
50
M10
40
25
33
14
0.0800
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-50-M10-50
50
M10
50
25
33
14
0.0730
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-60-M12-30
60
M12
30
27
37
17
0.1100
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-60-M12-40
60
M12
40
27
37
17
0.1180
39263000
YES
Sterngriffschraube GN5337...
GN5337.5-60-M12-50
60
M12
50
27
37
17
0.1280
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求