目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7330 - Gripping trays, Type C, Mounting from the back
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Gripping trays
GN 7330
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/griffschalen/gn7330/gn7330_c.prj},{NB=Griffschale GN7330-127-C-2-SR},{ARTNR=GN7330-127-C-2-SR},{PARTNUMBER=GN 7330-127-C-2-SR},{NORMNR=GN 7330},{L1=127},{H1=80},{H2=43},{L2=72},{L3=25},{L4=3.5},{L5=22.5},{L6=60},{L7=88},{M1=100},{M2=53},{WEIGHT=0.2542},{CTN=79070000},{ROHS=YES},{INFOGANTER=Produktdetails},{KENNZIFFER=2},{X=101},{OFL=SR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
+1
[mm]
L7
+1
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Griffschale GN7330-127-C-...
GN7330-127-C-1-SW
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2486
79070000
YES
Griffschale GN7330-127-C-...
GN7330-127-C-1-SR
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2460
79070000
YES
Griffschale GN7330-127-C-...
GN7330-127-C-2-SW
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2490
79070000
YES
Griffschale GN7330-127-C-...
GN7330-127-C-2-SR
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2542
79070000
YES
Griffschale GN7330-155-C-...
GN7330-155-C-1-SW
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3122
79070000
YES
Griffschale GN7330-155-C-...
GN7330-155-C-1-SR
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3113
79070000
YES
Griffschale GN7330-155-C-...
GN7330-155-C-2-SW
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3167
79070000
YES
Griffschale GN7330-155-C-...
GN7330-155-C-2-SR
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3163
79070000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求