目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 425 - Cabinet ''U'' handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 425
GN 425 AL
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn425/gn425_6/gn425_al.prj},{NB=Buegelgriff GN425-AL-10-180-RS},{ARTNR=GN425-AL-10-180-RS},{PARTNUMBER=GN 425-AL-10-180-RS},{NORMNR=GN 425},{D1=10},{L=180},{FARBE=rot},{D2=M5},{DD=5},{D3=15},{D3X=15.000},{H=43},{R=12},{T=12},{NDM=5.000},{WEIGHT=0.0556},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length ±0,25
[mm]
FARBE
Finish
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D3
[mm]
H
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buegelgriff GN425-AL-8-55...
GN425-AL-8-55-SW
GN 425-AL-8-55-SW
8
55
black (textured finish)
M4
12
35
10
8
0.0169
83024900
YES
Buegelgriff GN425-AL-8-55...
GN425-AL-8-55-RS
GN 425-AL-8-55-RS
8
55
red
M4
12
35
10
8
0.0169
83024900
YES
Buegelgriff GN425-AL-8-55...
GN425-AL-8-55-SR
GN 425-AL-8-55-SR
8
55
silver
M4
12
35
10
8
0.0169
83024900
YES
Buegelgriff GN425-AL-8-55...
GN425-AL-8-55-EL
GN 425-AL-8-55-EL
8
55
anodized
M4
12
35
10
8
0.0169
83024900
YES
Buegelgriff GN425-AL-8-64...
GN425-AL-8-64-SW
GN 425-AL-8-64-SW
8
64
black (textured finish)
M4
12
35
10
8
0.0190
83024900
YES
Buegelgriff GN425-AL-8-64...
GN425-AL-8-64-RS
GN 425-AL-8-64-RS
8
64
red
M4
12
35
10
8
0.0190
83024900
YES
Buegelgriff GN425-AL-8-64...
GN425-AL-8-64-SR
GN 425-AL-8-64-SR
8
64
silver
M4
12
35
10
8
0.0180
83024900
YES
Buegelgriff GN425-AL-8-64...
GN425-AL-8-64-EL
GN 425-AL-8-64-EL
8
64
anodized
M4
12
35
10
8
0.0180
83024900
YES
Buegelgriff GN425-AL-8-88...
GN425-AL-8-88-SW
GN 425-AL-8-88-SW
8
88
black (textured finish)
M4
12
35
10
8
0.0200
83024900
YES
Buegelgriff GN425-AL-8-88...
GN425-AL-8-88-RS
GN 425-AL-8-88-RS
8
88
red
M4
12
35
10
8
0.0213
83024900
YES
Buegelgriff GN425-AL-8-88...
GN425-AL-8-88-SR
GN 425-AL-8-88-SR
8
88
silver
M4
12
35
10
8
0.0210
83024900
YES
Buegelgriff GN425-AL-8-88...
GN425-AL-8-88-EL
GN 425-AL-8-88-EL
8
88
anodized
M4
12
35
10
8
0.0200
83024900
YES
Buegelgriff GN425-AL-8-96...
GN425-AL-8-96-SW
GN 425-AL-8-96-SW
8
96
black (textured finish)
M4
12
35
10
8
0.0220
83024900
YES
Buegelgriff GN425-AL-8-96...
GN425-AL-8-96-RS
GN 425-AL-8-96-RS
8
96
red
M4
12
35
10
8
0.0231
83024900
YES
Buegelgriff GN425-AL-8-96...
GN425-AL-8-96-SR
GN 425-AL-8-96-SR
8
96
silver
M4
12
35
10
8
0.0230
83024900
YES
Buegelgriff GN425-AL-8-96...
GN425-AL-8-96-EL
GN 425-AL-8-96-EL
8
96
anodized
M4
12
35
10
8
0.0220
83024900
YES
Buegelgriff GN425-AL-8-10...
GN425-AL-8-100-SW
GN 425-AL-8-100-SW
8
100
black (textured finish)
M4
12
35
10
8
0.0240
83024900
YES
Buegelgriff GN425-AL-8-10...
GN425-AL-8-100-RS
GN 425-AL-8-100-RS
8
100
red
M4
12
35
10
8
0.0254
83024900
YES
Buegelgriff GN425-AL-8-10...
GN425-AL-8-100-SR
GN 425-AL-8-100-SR
8
100
silver
M4
12
35
10
8
0.0270
83024900
YES
Buegelgriff GN425-AL-8-10...
GN425-AL-8-100-EL
GN 425-AL-8-100-EL
8
100
anodized
M4
12
35
10
8
0.0230
83024900
YES
Buegelgriff GN425-AL-8-12...
GN425-AL-8-120-SW
GN 425-AL-8-120-SW
8
120
black (textured finish)
M4
12
35
10
8
0.0265
83024900
YES
Buegelgriff GN425-AL-8-12...
GN425-AL-8-120-RS
GN 425-AL-8-120-RS
8
120
red
M4
12
35
10
8
0.0265
83024900
YES
Buegelgriff GN425-AL-8-12...
GN425-AL-8-120-SR
GN 425-AL-8-120-SR
8
120
silver
M4
12
35
10
8
0.0250
83024900
YES
Buegelgriff GN425-AL-8-12...
GN425-AL-8-120-EL
GN 425-AL-8-120-EL
8
120
anodized
M4
12
35
10
8
0.0200
83024900
YES
Buegelgriff GN425-AL-8-12...
GN425-AL-8-128-SW
GN 425-AL-8-128-SW
8
128
black (textured finish)
M4
12
35
10
8
0.0300
83024900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-225 - Screw-on Hinge,stainless steel AISI 316 Ti (1.4571)
Dirak
15.12.2023
7-222 - Hinge Pr01 180° detent, for nested door, stainless steel AISI 440B
Dirak
15.12.2023
GN425 - Cabinet ''U'' handles
Berger Tools
04.04.2023
K0201 - End washers
KIPP
27.05.2024
K1793 - Pull Stainless stainless steel round
KIPP
27.05.2024
MFP - Cabinet U Handles, With Threaded Studs Metric
JW Winco
25.06.2024
GN 423 - Cabinet „U“ handles, Type B, Mounting from the operator's side
Ganter
19.06.2024
K0201 - Pull handles round
KIPP
27.05.2024
Modèle 11-526 - Poignée étrier mince inox 303 poli
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Modèle 11-525 - Poignée étrier mince inox 303 mat
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Modèle 11-48 - Poignée étrier mince aluminium
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
K0214 - Pull handles high-gloss chromed
KIPP
27.05.2024
Series ET | Industrial Handles - Bow handles / machine handles for food pro...
Rohde
08.06.2023
06919 - Pull handles round
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求