MAXP12-H41-C41 - Linear positioner
Schneider Electric
Cartesian Robots
Multi Axes
Linear Positioner 2-axes
MAXP Extrudet
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/multi_axes/maxp/maxp_extrudet/maxp12_h41_c41_asmtab.prj},{NB=MAXP12R-H41BR1000-C41BR0400(1000,0,PLE60,3,BMH0701,2,2,1,A,400,0,2,BMH0701,PLE60,3,2,1,F)},{P=Mehrachssystem},{BF=Linearpositionierer},{BG=40},{ADA=Zweiachssystem},{A=R},{TBX=MAX H41},{LAX=Zahnriemen},{FX=Kugelumlaufführung},{VU=84 mm},{HUBX=1000},{HUBSTX=0},{GMSX=2},{GX=PLE60},{RRX=3},{MX=BMH0701},{MAX=2},{MOX=1},{HBX=A},{TBZ=CAS41},{LAZ=Zahnriemen},{FZ=Rollenführung},{HUBZ=400},{HUBSTZ=0},{E=2 x PNP-Sensoren als Öffner, gesteckt auf IclA},{LW=Typ 2},{O=ohne Optionen},{AL=ein},{HUBAL=bei nur einem Laufwagen},{AA=120},{KS=ohne Kabelschlepp und Schaltkasten},{GMSZ=2},{GZ=PLE60},{RRZ=3},{MZ=BMH0701},{MAZ=2},{MOZ=1},{HBZ=F},{PPATH=../maxp12_h1_a1/maxp12_h1_a1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P
Product
ⁿ/ₐ
BF
Design
ⁿ/ₐ
BG
Size of the base axis
ⁿ/ₐ
ADA
Number of independent axes/directions
ⁿ/ₐ
TBX
Type and size of the base axis
ⁿ/ₐ
LAX
Carriage drive element
ⁿ/ₐ
FX
Guide type
ⁿ/ₐ
TBZ
Type and size of the second axis
ⁿ/ₐ
LAZ
Carriage drive element
ⁿ/ₐ
FZ
Guide type
ⁿ/ₐ
MAXP12R-H41BR1000-C41BR04...
Multi axes systems
Linear positioner
60
Two axes system
MAX H41
Toothed belt
Ball bearing guide
CAS41
Toothed belt
Roller guide
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求