目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8034 - 88°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8034.prj},{NB=bene_inox_680344-400},{REF=680344-400},{MATIERE=Inox 316 L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.00},{L=168.8},{R=152.40},{POIDS=1,68},{ANGLE=88.00},{GORGE=type B},{DG=110.000},{LC=2.850},{E=2.11},{L20=15.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680344-050
680344-050
Inox 316 L
SF4
1/2"
12.70
25.00
41.7
28.60
0,06
Béné Inox 680344-075
680344-075
Inox 316 L
SF4
3/4"
19.05
25.00
41.7
28.60
0,07
Béné Inox 680344-100
680344-100
Inox 316 L
SF4
1"
25.40
50.50
51.2
38.10
0,20
Béné Inox 680344-150
680344-150
Inox 316 L
SF4
1" 1/2
38.10
50.50
70.3
57.20
0,23
Béné Inox 680344-200
680344-200
Inox 316 L
SF4
2"
50.80
64.00
89.3
76.20
0,38
Béné Inox 680344-250
680344-250
Inox 316 L
SF4
2" 1/2
63.50
77.50
108.4
95.30
0,55
Béné Inox 680344-300
680344-300
Inox 316 L
SF4
3"
76.20
91.00
127.4
114.30
0,77
Béné Inox 680344-400
680344-400
Inox 316 L
SF4
4"
101.60
119.00
168.8
152.40
1,68
Béné Inox 680341-050
680341-050
Inox 316 L
SF1
1/2"
12.70
25.00
41.7
28.60
0,06
Béné Inox 680341-075
680341-075
Inox 316 L
SF1
3/4"
19.05
25.00
41.7
28.60
0,07
Béné Inox 680341-100
680341-100
Inox 316 L
SF1
1"
25.40
50.50
51.2
38.10
0,20
Béné Inox 680341-150
680341-150
Inox 316 L
SF1
1" 1/2
38.10
50.50
70.3
57.20
0,23
Béné Inox 680341-200
680341-200
Inox 316 L
SF1
2"
50.80
64.00
89.3
76.20
0,38
Béné Inox 680341-250
680341-250
Inox 316 L
SF1
2" 1/2
63.50
77.50
108.4
95.30
0,55
Béné Inox 680341-300
680341-300
Inox 316 L
SF1
3"
76.20
91.00
127.4
114.30
0,77
Béné Inox 680341-400
680341-400
Inox 316 L
SF1
4"
101.60
119.00
168.8
152.40
1,68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求