目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8032 - Welding equal cross - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8032.prj},{NB=bene_inox_680324-400},{REF=680324-400},{MATIERE=Inox 316 L},{FINITION=SF4},{DP=4\" },{D=101.60},{E=2.11},{L=104.8},{POIDS=1,547}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
DP
pouce
ⁿ/ₐ
D
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680324-050
680324-050
Inox 316 L
SF4
1/2"
12.70
1.65
47.6
0,081
Béné Inox 680324-075
680324-075
Inox 316 L
SF4
3/4"
19.05
1.65
50.8
0,131
Béné Inox 680324-100
680324-100
Inox 316 L
SF4
1"
25.40
1.65
54.0
0,183
Béné Inox 680324-150
680324-150
Inox 316 L
SF4
1" 1/2
38.10
1.65
60.3
0,295
Béné Inox 680324-200
680324-200
Inox 316 L
SF4
2"
50.80
1.65
73.0
0,469
Béné Inox 680324-250
680324-250
Inox 316 L
SF4
2" 1/2
63.50
1.65
79.4
0,614
Béné Inox 680324-300
680324-300
Inox 316 L
SF4
3"
76.20
1.65
85.7
0,768
Béné Inox 680324-400
680324-400
Inox 316 L
SF4
4"
101.60
2.11
104.8
1,547
Béné Inox 680321-050
680321-050
Inox 316 L
SF1
1/2"
12.70
1.65
47.6
0,081
Béné Inox 680321-075
680321-075
Inox 316 L
SF1
3/4"
19.05
1.65
50.8
0,131
Béné Inox 680321-100
680321-100
Inox 316 L
SF1
1"
25.40
1.65
54.0
0,183
Béné Inox 680321-150
680321-150
Inox 316 L
SF1
1" 1/2
38.10
1.65
60.3
0,295
Béné Inox 680321-200
680321-200
Inox 316 L
SF1
2"
50.80
1.65
73.0
0,469
Béné Inox 680321-250
680321-250
Inox 316 L
SF1
2" 1/2
63.50
1.65
79.4
0,614
Béné Inox 680321-300
680321-300
Inox 316 L
SF1
3"
76.20
1.65
85.7
0,768
Béné Inox 680321-400
680321-400
Inox 316 L
SF1
4"
101.60
2.11
104.8
1,547
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求