目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8018 - 88° welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8018.prj},{NB=bene_inox_680184-400},{REF=680184-400},{MATIERE=Inox 316 L},{FINITION=SF4},{DP=4\" },{D=101.60},{E=2.11},{L=204.9},{R=152.40},{POIDS=1,85},{ANGLE=88.00},{L10=50.80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
DP
pouce
ⁿ/ₐ
D
[mm]
E
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680184-050
680184-050
Inox 316 L
SF4
1/2"
12.70
1.65
77.8
28.60
0,07
Béné Inox 680184-075
680184-075
Inox 316 L
SF4
3/4"
19.05
1.65
77.8
28.60
0,1
Béné Inox 680184-100
680184-100
Inox 316 L
SF4
1"
25.40
1.65
77.5
38.10
0,14
Béné Inox 680184-150
680184-150
Inox 316 L
SF4
1" 1/2
38.10
1.65
96.5
57.20
0,26
Béné Inox 680184-200
680184-200
Inox 316 L
SF4
2"
50.80
1.65
122.1
76.20
0,44
Béné Inox 680184-250
680184-250
Inox 316 L
SF4
2" 1/2
63.50
1.65
141.2
95.30
0,63
Béné Inox 680184-300
680184-300
Inox 316 L
SF4
3"
76.20
1.65
160.2
114.30
0,85
Béné Inox 680184-400
680184-400
Inox 316 L
SF4
4"
101.60
2.11
204.9
152.40
1,85
Béné Inox 680181-050
680181-050
Inox 316 L
SF4
1/2"
12.70
1.65
77.8
28.60
0,07
Béné Inox 680181-075
680181-075
Inox 316 L
SF4
3/4"
19.05
1.65
77.8
28.60
0,1
Béné Inox 680181-100
680181-100
Inox 316 L
SF4
1"
25.40
1.65
77.5
38.10
0,14
Béné Inox 680181-150
680181-150
Inox 316 L
SF4
1" 1/2
38.10
1.65
96.5
57.20
0,26
Béné Inox 680181-200
680181-200
Inox 316 L
SF4
2"
50.80
1.65
122.1
76.20
0,44
Béné Inox 680181-250
680181-250
Inox 316 L
SF4
2" 1/2
63.50
1.65
141.2
95.30
0,63
Béné Inox 680181-300
680181-300
Inox 316 L
SF4
3"
76.20
1.65
160.2
114.30
0,85
Béné Inox 680181-400
680181-400
Inox 316 L
SF4
4"
101.60
2.11
204.9
152.40
1,85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求