目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72122 - Collier polypropylène avec plaque inférieure à souder et plaque supérieure de renfort - Inox 304L
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Colliers de fixation
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/06_colliers_de_fixation/72122.prj},{NB=bene_inox_372122-25_0.6},{REF=372122-25},{MAT= Inox 304 L},{D=25.0},{L1=36},{L2=50},{L3=33},{L4=0.6},{LARGEUR=30},{POIDS=0.103},{EX=0.600},{EX1=0.000},{DA=12.000},{PR=7.500},{PA=6.300},{R=6.000},{A=15.000},{B=8.500},{C=17.700},{D1=0.300},{F=3.000},{G=12.000},{H1=5.000},{L33=30.000},{L44=40.000},{I=12},{PPATH=72122/72122_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Ø tube
[mm]
L1
[mm]
L2
Largeur
[mm]
L3
[mm]
L4
[mm]
LARGEUR
[mm]
POIDS
[kg]
Béné Inox 372122-6
372122-6
Inox 304 L
6.0
27
37
20
0.4
30
0.074
Béné Inox 372122-64
372122-64
Inox 304 L
6.4
27
37
20
0.4
30
0.074
Béné Inox 372122-8
372122-8
Inox 304 L
8.0
27
37
20
0.4
30
0.074
Béné Inox 372122-95
372122-95
Inox 304 L
9.5
27
37
20
0.4
30
0.074
Béné Inox 372122-10
372122-10
Inox 304 L
10.0
27
37
20
0.4
30
0.074
Béné Inox 372122-12
372122-12
Inox 304 L
12.0
27
37
20
0.4
30
0.074
Béné Inox 372122-127
372122-127
Inox 304 L
12.7
33
42
26
0.6
30
0.090
Béné Inox 372122-135
372122-135
Inox 304 L
13.5
33
42
26
0.6
30
0.090
Béné Inox 372122-14
372122-14
Inox 304 L
14.0
33
42
26
0.6
30
0.090
Béné Inox 372122-15
372122-15
Inox 304 L
15.0
33
42
26
0.6
30
0.090
Béné Inox 372122-16
372122-16
Inox 304 L
16.0
33
42
26
0.6
30
0.090
Béné Inox 372122-172
372122-172
Inox 304 L
17.2
33
42
26
0.6
30
0.090
Béné Inox 372122-18
372122-18
Inox 304 L
18.0
33
42
26
0.6
30
0.090
Béné Inox 372122-19
372122-19
Inox 304 L
19.0
36
50
33
0.6
30
0.103
Béné Inox 372122-20
372122-20
Inox 304 L
20.0
36
50
33
0.6
30
0.103
Béné Inox 372122-213
372122-213
Inox 304 L
21.3
36
50
33
0.6
30
0.103
Béné Inox 372122-22
372122-22
Inox 304 L
22.0
36
50
33
0.6
30
0.103
Béné Inox 372122-25
372122-25
Inox 304 L
25.0
36
50
33
0.6
30
0.103
Béné Inox 372122-269
372122-269
Inox 304 L
26.9
42
59
40
0.6
30
0.128
Béné Inox 372122-28
372122-28
Inox 304 L
28.0
42
59
40
0.6
30
0.128
Béné Inox 372122-30
372122-30
Inox 304 L
30.0
42
59
40
0.6
30
0.128
Béné Inox 372122-32
372122-32
Inox 304 L
32.0
58
71
52
0.8
30
0.174
Béné Inox 372122-337
372122-337
Inox 304 L
33.7
58
71
52
0.8
30
0.174
Béné Inox 372122-35
372122-35
Inox 304 L
35.0
58
71
52
0.8
30
0.174
Béné Inox 372122-38
372122-38
Inox 304 L
38.0
58
71
52
0.8
30
0.174
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求