目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63425/63450 - Silicone gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63425.prj},{NB=bene_inox_963425-125_ISO},{REF=963425-125},{MAT=Silicone},{TYPE=ISO},{TYPE3=ISO},{DN=125},{DEXT=139.7},{D1=155.0},{D2=133.7},{L=5.5},{A=146.000},{T2=2.800},{T4=1.100},{R4=0.400},{R5=1.200},{V=2.000},{REF2=963425-125},{WEB=https://www.bene-inox.com},{TYPE1=2},{TYPE2=11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DEXT
Øext.tube
[mm]
D1
[mm]
D2
[mm]
L
[mm]
Béné Inox 963425-1225A
963450-1225
Silicone
micro clamp
12
12
21.8
10.0
4.5
Béné Inox 963425-1325A
963450-1325
Silicone
micro clamp
13
13.5
21.8
10.3
4.5
Béné Inox 963425-1425A
963450-1425
Silicone
micro clamp
14
14
21.8
12.0
4.5
Béné Inox 963425-1625A
963450-1625
Silicone
micro clamp
16
16
21.8
14.0
4.5
Béné Inox 963425-1725A
963450-1725
Silicone
micro clamp
17
17.2
21.8
14.0
4.5
Béné Inox 963425-1825A
963450-1825
Silicone
micro clamp
18
18
21.8
16.0
4.5
Béné Inox 963425-1334
963425-1334
Silicone
Mini clamp
13
13.5
34.0
10.3
5.5
Béné Inox 963425-1734
963425-1734
Silicone
Mini clamp
17
17.2
34.0
17.0
5.5
Béné Inox 963425-2134
963425-2134
Silicone
Mini clamp
21
21.3
34.0
18.1
5.5
Béné Inox 963425-2234
963425-2234
Silicone
Mini clamp
22
22
34.0
19.0
5.5
Béné Inox 963425-15
963425-15
Silicone
ISO
15
21.3
50.5
18.1
5.5
Béné Inox 963425-20
963425-20
Silicone
ISO
20
26.9
50.5
23.7
5.5
Béné Inox 963425-2533
963425-2533
Silicone
ISO
25
33.7
50.5
30.5
5.5
Béné Inox 963425-32
963425-32
Silicone
ISO
32
42.4
50.5
39.2
5.5
Béné Inox 963425-40
963425-40
Silicone
ISO
40
48.3
64.0
45.1
5.5
Béné Inox 963425-50
963425-50
Silicone
ISO
50
60.3
77.5
56.3
5.5
Béné Inox 963425-65
963425-65
Silicone
ISO
65
76.1
91.0
72.5
5.5
Béné Inox 963425-80
963425-80
Silicone
ISO
80
88.9
106.0
84.9
5.5
Béné Inox 963425-100
963425-100
Silicone
ISO
100
114.3
130.0
110.3
5.5
Béné Inox 963425-125
963425-125
Silicone
ISO
125
139.7
155.0
133.7
5.5
Béné Inox 963425-150
963425-150
Silicone
ISO
150
168.3
183.0
162.3
5.5
Béné Inox 963425-200
963425-200
Silicone
ISO
200
219.1
233.5
211.1
5.5
Béné Inox 963425-28
963425-28
Silicone
DIN / metrique
25
28
50.5
26.0
5.5
Béné Inox 963425-34
963425-34
Silicone
DIN / metrique
32
34
50.5
32.0
5.5
Béné Inox 963425-41
963425-41
Silicone
DIN / metrique
40
40
50.5
38.0
5.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求