目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63420 - ISO hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63420.prj},{NB=bene_inox_663420-33},{REF=663420-33},{MAT= Inox 316 L},{DN=25},{D1=33.7},{D2=29.5},{D3=50.5},{L=50},{POIDS=0.07},{G=43.500},{F=6.000},{N=6.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 663420-2134
663420-2134
Inox 316 L
15
21.3
17.0
34.0
43
0.06
Béné Inox 663420-21
663420-21
Inox 316 L
15
21.3
17.0
50.5
43
0.06
Béné Inox 663420-26
663420-26
Inox 316 L
20
26.9
22.0
50.5
43
0.07
Béné Inox 663420-33
663420-33
Inox 316 L
25
33.7
29.5
50.5
50
0.07
Béné Inox 663420-42
663420-42
Inox 316 L
32
42.4
38.0
50.5
50
0.08
Béné Inox 663420-48
663420-48
Inox 316 L
40
48.3
44.0
64.0
60
0.10
Béné Inox 663420-60
663420-60
Inox 316 L
50
60.3
56.0
77.5
60
0.12
Béné Inox 663420-76
663420-76
Inox 316 L
65
76.1
72.0
91.0
80
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求