目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62161 - Aseptic welding union DIN 11864-3, form A - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62161.prj},{NB=bene_inox_662161-32},{REF=662161-32},{MATIERE=Inox 316L},{DN=32},{DN1=32},{D1=35},{D2=32},{L=88},{POIDS=0,43},{DN2=2},{PPATH=62161/62161_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
DN
ⁿ/ₐ
DN1
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
DN2
ⁿ/ₐ
Béné Inox 662161-10
662161-10
Inox 316L
10
10
13
10
76
0,26
1
Béné Inox 662161-15
662161-15
Inox 316L
15
15
19
16
76
0,27
1
Béné Inox 662161-20
662161-20
Inox 316L
20
20
23
20
76
0,44
2
Béné Inox 662161-25
662161-25
Inox 316L
25
25
29
26
77
0,42
2
Béné Inox 662161-32
662161-32
Inox 316L
32
32
35
32
88
0,43
2
Béné Inox 662161-40
662161-40
Inox 316L
40
40
41
38
88
0,57
3
Béné Inox 662161-50
662161-50
Inox 316L
50
50
53
50
89
0,71
4
Béné Inox 662161-65
662161-65
Inox 316L
65
65
70
66
113
0,92
5
Béné Inox 662161-80
662161-80
Inox 316L
80
80
85
81
117
1,01
6
Béné Inox 662161-100
662161-100
Inox 316L
100
100
104
100
120
1,32
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求