目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62111V - Wedding union with FKM gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62111v.prj},{NB=bene_inox_262111-150V},{REF=262111-150V},{MAT=Inox 304},{DN=150},{D1=154},{D2=150},{D3=210},{L=78},{POIDS=4.81},{VERS=12.000},{VERS1=12.000},{PPATH=62111_v/62111v_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
Extérieur
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262111-10V
262111-10V
Inox 304
10
13
10
38
34
0.14
Béné Inox 262111-15V
262111-15V
Inox 304
15
19
16
44
34
0.18
Béné Inox 262111-20V
262111-20V
Inox 304
20
23
20
54
38
0.30
Béné Inox 262111-25V
262111-25V
Inox 304
25
29
26
63
45
0.40
Béné Inox 262111-32V
262111-32V
Inox 304
32
35
32
70
51
0.49
Béné Inox 262111-40V
262111-40V
Inox 304
40
41
38
78
53
0.58
Béné Inox 262111-50V
262111-50V
Inox 304
50
53
50
92
57
0.76
Béné Inox 262111-65V
262111-65V
Inox 304
65
70
66
112
65
1.33
Béné Inox 262111-80V
262111-80V
Inox 304
80
85
81
127
75
1.70
Béné Inox 262111-100V
262111-100V
Inox 304
100
104
100
148
89
2.42
Béné Inox 262111-125V
262111-125V
Inox 304
125
129
125
178
71
3.51
Béné Inox 262111-150V
262111-150V
Inox 304
150
154
150
210
78
4.81
Béné Inox 662111-10V
662111-10V
Inox 316 L
10
13
10
38
34
0.14
Béné Inox 662111-15V
662111-15V
Inox 316 L
15
19
16
44
34
0.18
Béné Inox 662111-20V
662111-20V
Inox 316 L
20
23
20
54
38
0.30
Béné Inox 662111-25V
662111-25V
Inox 316 L
25
29
26
63
45
0.40
Béné Inox 662111-32V
662111-32V
Inox 316 L
32
35
32
70
51
0.49
Béné Inox 662111-40V
662111-40V
Inox 316 L
40
41
38
78
53
0.58
Béné Inox 662111-50V
662111-50V
Inox 316 L
50
53
50
92
57
0.76
Béné Inox 662111-65V
662111-65V
Inox 316 L
65
70
66
112
65
1.33
Béné Inox 662111-80V
662111-80V
Inox 316 L
80
85
81
127
75
1.70
Béné Inox 662111-100V
662111-100V
Inox 316 L
100
104
100
148
89
2.42
Béné Inox 662111-125V
662111-125V
Inox 316 L
125
129
125
178
71
3.51
Béné Inox 662111-150V
662111-150V
Inox 316 L
150
154
150
210
78
4.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求