目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 59771 - Gasket for class 150 ANSI flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
06 - Brides et accessoires
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/06_brides_et_accessoires/5977.prj},{NB=bene_inox_959771-100},{REF=959771-100},{DNP=4\"},{D1=174.5},{D2=115},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Référence
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 959771-15
959771-15
1/2"
47.5
22
2
Béné Inox 959771-20
959771-20
3/4"
57.0
27
2
Béné Inox 959771-25
959771-25
1"
66.5
34
2
Béné Inox 959771-32
959771-32
1"1/4
76.0
43
2
Béné Inox 959771-40
959771-40
1"1/2
85.5
49
2
Béné Inox 959771-50
959771-50
2"
104.5
61
2
Béné Inox 959771-65
959771-65
2"1/2
124.0
73
2
Béné Inox 959771-80
959771-80
3"
136.5
89
2
Béné Inox 959771-100
959771-100
4"
174.5
115
2
Béné Inox 959771-125
959771-125
5"
196.5
141
2
Béné Inox 959771-150
959771-150
6"
222.0
169
2
Béné Inox 959771-200
959771-200
8"
279.0
220
2
Béné Inox 959771-250
959771-250
10"
339.5
273
2
Béné Inox 959771-300
959771-300
12"
409.5
324
2
Béné Inox 959771-350
959771-350
14"
450.5
356
2
Béné Inox 959771-400
959771-400
16"
514.0
407
2
Béné Inox 959771-450
959771-450
18"
549.0
458
2
Béné Inox 959771-500
959771-500
20"
606.5
508
2
Béné Inox 959771-600
959771-600
24"
717.5
610
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求