目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5922 - ANSI Sch 40S 45° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
01 - Coudes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/01_coudes/5922.prj},{NB=bene_inox_359222-300},{REF=359222-300},{MAT=Inox 304L},{DN=300},{DNP=12\"},{D=323.9},{E=9.53},{R=457.0},{POIDS=29.20},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
ⁿ/ₐ
D
[mm]
E
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 359222-15
359222-15
Inox 304L
15
1/2"
21.3
2.77
38.1
0.04
Béné Inox 359222-20
359222-20
Inox 304L
20
3/4"
26.7
2.87
38.1
0.05
Béné Inox 359222-25
359222-25
Inox 304L
25
1"
33.4
3.38
38.1
0.09
Béné Inox 359222-32
359222-32
Inox 304L
32
1"1/4
42.2
3.56
47.6
0.14
Béné Inox 359222-40
359222-40
Inox 304L
40
1"1/2
48.3
3.68
57.2
0.20
Béné Inox 359222-50
359222-50
Inox 304L
50
2"
60.3
3.91
76.2
0.36
Béné Inox 359222-65
359222-65
Inox 304L
65
2"1/2
73.0
5.16
95.3
0.68
Béné Inox 359222-80
359222-80
Inox 304L
80
3"
88.9
5.49
114.3
1.09
Béné Inox 359222-100
359222-100
Inox 304L
100
4"
114.3
6.02
152.4
2.05
Béné Inox 359222-125
359222-125
Inox 304L
125
5"
141.3
6.55
190.5
3.45
Béné Inox 359222-150
359222-150
Inox 304L
150
6"
168.3
7.11
228.6
5.35
Béné Inox 359222-200
359222-200
Inox 304L
200
8"
219.1
8.18
304.8
10.50
Béné Inox 359222-250
359222-250
Inox 304L
250
10"
273.1
9.27
381.0
19.30
Béné Inox 359222-300
359222-300
Inox 304L
300
12"
323.9
9.53
457.0
29.20
Béné Inox 659222-15
659222-15
Inox 316L
15
1/2"
21.3
2.77
38.1
0.04
Béné Inox 659222-20
659222-20
Inox 316L
20
3/4"
26.7
2.87
38.1
0.05
Béné Inox 659222-25
659222-25
Inox 316L
25
1"
33.4
3.38
38.1
0.09
Béné Inox 659222-32
659222-32
Inox 316L
32
1"1/4
42.2
3.56
47.6
0.14
Béné Inox 659222-40
659222-40
Inox 316L
40
1"1/2
48.3
3.68
57.2
0.20
Béné Inox 659222-50
659222-50
Inox 316L
50
2"
60.3
3.91
76.2
0.36
Béné Inox 659222-65
659222-65
Inox 316L
65
2"1/2
73.0
5.16
95.3
0.68
Béné Inox 659222-80
659222-80
Inox 316L
80
3"
88.9
5.49
114.3
1.09
Béné Inox 659222-100
659222-100
Inox 316L
100
4"
114.3
6.02
152.4
2.05
Béné Inox 659222-125
659222-125
Inox 316L
125
5"
141.3
6.55
190.5
3.45
Béné Inox 659222-150
659222-150
Inox 316L
150
6"
168.3
7.11
228.6
5.35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求