目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58929 - Soupape de sûreté PN40 à soufflet et échappement canalisé pour liquides et gaz, avec levier - Inox 1.4571 - 1.4308
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58929.prj},{NB=bene_inox_458929-2015},{REF=458929-2015},{PLAGE=3 - 25},{DN=20},{DNPOUCES=3/4\"},{D1=15.0},{D2=30},{F1=G3/4\"M},{F2=G1\"F},{L1=44},{L2=54},{L3=225},{S1=36},{S2=41},{COEFFICIENT=0,50 / 0,39},{POIDS=1.42},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
PLAGE
Plage de pression
[bar]
DN
Diamètre nominal
[mm]
DNPOUCES
[pouces]
D1
[mm]
D2
[mm]
F1
[pouces]
F2
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
COEFFICIENT
Coefficient de décharge
ⁿ/ₐ
POIDS
[kg]
Béné Inox 458929-1512
458929-1512
3 - 25
15
1/2"
12.5
30
G1/2"M
G1"F
44
52
221
36
41
0,60 / -
1.40
Béné Inox 458929-2015
458929-2015
3 - 25
20
3/4"
15.0
30
G3/4"M
G1"F
44
54
225
36
41
0,50 / 0,39
1.42
Béné Inox 458929-2520
458929-2520
3 - 25
25
1"
20.0
36
G1"M
G1"1/4 F
51
63
250
41
50
0,60 / 0,45
2.40
Béné Inox 458929-2523
458929-2523
3 - 25
25
1"
23.0
42
G1"M
G1"1/2 F
56
65
305
50
55
0,66 / 0,48
3.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求