目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58753 - Swing check valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
06_clapets
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/06_clapets/58753.prj},{NB=bene_inox_458753-20},{REF=458753-20},{DN=20},{DNP=3/4\"},{D=20},{F=3/4\"},{L1=78},{L2=46},{POIDS=0.38},{X=4},{L=80},{H=55},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 458753-8
458753-8
8
1/4"
10
1/4"
63
42
0.29
Béné Inox 458753-10
458753-10
10
3/8"
12
3/8"
63
42
0.28
Béné Inox 458753-15
458753-15
15
1/2"
15
1/2"
63
42
0.26
Béné Inox 458753-20
458753-20
20
3/4"
20
3/4"
78
46
0.38
Béné Inox 458753-25
458753-25
25
1"
25
1"
87
50
0.58
Béné Inox 458753-32
458753-32
32
1"1/4
32
1"1/4
101
54
0.90
Béné Inox 458753-40
458753-40
40
1"1/2
40
1"1/2
115
64
1.20
Béné Inox 458753-50
458753-50
50
2"
50
2"
135
71
1.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求