目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5715 - Lapped flange - Type 02A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5715.prj},{NB=bene_inox_357152-1000},{REF=357152-1000},{MAT=Inox 1.4307},{DN=1000},{PN=PN10},{DTUBE=1016.0},{D1=1230},{D2=1160},{NBXD3=28x36},{D4=1028},{L=70},{POIDS=352.00},{N=28},{O=36.000},{E=8.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357152-10
357152-10
Inox 1.4307
10
PN10/40
17.2
90
60
4x14
21
14
0.50
Béné Inox 357152-15
357152-15
Inox 1.4307
15
PN10/40
21.3
95
65
4x14
25
14
0.70
Béné Inox 357152-20
357152-20
Inox 1.4307
20
PN10/40
26.9
105
75
4x14
31
16
0.95
Béné Inox 357152-25
357152-25
Inox 1.4307
25
PN10/40
33.7
115
85
4x14
38
16
1.30
Béné Inox 357152-32
357152-32
Inox 1.4307
32
PN10/40
42.4
140
100
4x18
47
18
1.85
Béné Inox 357152-40
357152-40
Inox 1.4307
40
PN10/40
48.3
150
110
4x18
53
18
2.25
Béné Inox 357152-50
357152-50
Inox 1.4307
50
PN10/16
60.3
165
125
4x18
65
19
2.80
Béné Inox 357152-65
357152-65
Inox 1.4307
65
PN10/16
76.1
185
145
8x18
81
20
3.00
Béné Inox 357152-80
357152-80
Inox 1.4307
80
PN10/16
88.9
200
160
8x18
94
20
3.95
Béné Inox 357152-100
357152-100
Inox 1.4307
100
PN10/16
114.3
220
180
8x18
120
22
4.40
Béné Inox 357152-125
357152-125
Inox 1.4307
125
PN10/16
139.7
250
210
8x18
145
22
5.90
Béné Inox 357152-150
357152-150
Inox 1.4307
150
PN10/16
168.3
285
240
8x22
174
24
7.10
Béné Inox 357152-200
357152-200
Inox 1.4307
200
PN10
219.1
340
295
8x22
226
24
9.70
Béné Inox 357152-20016
357152-20016
Inox 1.4307
200
PN16
219.1
340
295
12x22
226
26
10.00
Béné Inox 357152-250
357152-250
Inox 1.4307
250
PN10
273.0
395
350
12x22
281
26
11.90
Béné Inox 357152-25016
357152-25016
Inox 1.4307
250
PN16
273.0
405
355
12x26
281
29
14.00
Béné Inox 357152-300
357152-300
Inox 1.4307
300
PN10
323.9
445
400
12x22
333
26
13.20
Béné Inox 357152-30016
357152-30016
Inox 1.4307
300
PN16
323.9
460
410
12x26
333
32
18.50
Béné Inox 357152-350
357152-350
Inox 1.4307
350
PN10
355.6
505
460
16x22
365
28
20.00
Béné Inox 357152-35016
357152-35016
Inox 1.4307
350
PN16
355.6
520
470
16x26
365
35
27.50
Béné Inox 357152-400
357152-400
Inox 1.4307
400
PN10
406.4
565
515
16x26
416
32
26.50
Béné Inox 357152-40016
357152-40016
Inox 1.4307
400
PN16
406.4
580
525
16x30
416
38
35.00
Béné Inox 357152-450
357152-450
Inox 1.4307
450
PN10
457.2
615
565
20x26
467
36
32.50
Béné Inox 357152-45016
357152-45016
Inox 1.4307
450
PN16
457.2
640
585
20x30
467
42
45.00
Béné Inox 357152-500
357152-500
Inox 1.4307
500
PN10
508.0
670
620
20x26
519
38
39.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求