目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
01 - Brides tournantes embouties
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/01_brides_tournante_embouties/5711.prj},{NB=bene_inox_257112-500},{REF=257112-500},{MAT=Inox 1.4307},{DN=500},{PN=PN10},{DTUBE=508.0},{D1=670},{D2=620},{NBXD3=20x26},{D4=517},{E=8},{L=41.0},{KG=14.65},{N=20},{O=26.000},{F=565.000},{R1=10.000},{R2=10.000},{R3=5.000},{WEB=https://www.bene-inox.com},{V=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
Perçage nb x D3
[mm]
D4
[mm]
E
[mm]
L
[mm]
KG
Poids
[kg]
V
ⁿ/ₐ
Béné Inox 257112-15
257112-15
Inox 1.4307
15
PN10/16
21.3
95
65
4x13.5
24
3
12.0
0.20
0
Béné Inox 257112-20
257112-20
Inox 1.4307
20
PN10/16
26.9
105
75
4x13.5
30
3
14.0
0.24
0
Béné Inox 257112-25
257112-25
Inox 1.4307
25
PN10/16
33.7
115
85
4x13.5
37
3
16.0
0.26
0
Béné Inox 257112-32
257112-32
Inox 1.4307
32
PN10/16
42.4
140
100
4x17.5
46
3
16.0
0.42
0
Béné Inox 257112-40
257112-40
Inox 1.4307
40
PN10
48.3
150
110
4x18
54
3
17.5
0.61
0
Béné Inox 257112-4016
257112-4016
Inox 1.4307
40
PN16
48.3
150
110
4x18
54
4
17.5
0.67
0
Béné Inox 257112-50
257112-50
Inox 1.4307
50
PN10
60.3
165
125
4x18
65
3
19.5
0.75
0
Béné Inox 257112-5016
257112-5016
Inox 1.4307
50
PN16
60.3
165
125
4x18
65
4
19.5
0.84
1
Béné Inox 257112-65
257112-65
Inox 1.4307
65
PN10
76.1
185
145
4x18
81
3
21.5
0.95
0
Béné Inox 257112-6516
257112-6516
Inox 1.4307
65
PN16
76.1
185
145
4x18
81
4
21.5
1.07
2
Béné Inox 257112-8016
257112-8016
Inox 1.4307
80
PN10/16
88.9
200
160
8x18
94
4
21.5
1.10
3
Béné Inox 257112-100
257112-100
Inox 1.4307
100
PN10/16
114.3
220
180
8x18
119
4
22.0
1.30
4
Béné Inox 257112-125
257112-125
Inox 1.4307
125
PN10/16
139.7
250
210
8x18
145
5
22.0
1.80
0
Béné Inox 257112-150
257112-150
Inox 1.4307
150
PN10/16
168.3
285
240
8x22
173
5
25.0
2.38
0
Béné Inox 257112-200
257112-200
Inox 1.4307
200
PN10
219.1
340
295
8x22
225
6
28.0
3.41
0
Béné Inox 257112-20016
257112-20016
Inox 1.4307
200
PN16
219.1
340
295
12x22
225
6
28.0
3.41
0
Béné Inox 257112-250
257112-250
Inox 1.4307
250
PN10
273.0
395
350
12x22
279
6
31.0
4.05
0
Béné Inox 257112-300
257112-300
Inox 1.4307
300
PN10
323.9
445
400
12x22
329
6
34.0
5.15
0
Béné Inox 257112-350
257112-350
Inox 1.4307
350
PN10
355.6
505
460
16x22
362
8
36.0
9.82
0
Béné Inox 257112-400
257112-400
Inox 1.4307
400
PN10
406.4
565
515
16x26
413
8
38.0
11.85
0
Béné Inox 257112-450
257112-450
Inox 1.4307
450
PN10
457.2
615
565
20x26
465
8
41.0
13.10
0
Béné Inox 257112-500
257112-500
Inox 1.4307
500
PN10
508.0
670
620
20x26
517
8
41.0
14.65
0
Béné Inox 457112-15
457112-15
Inox 1.4404
15
PN10/16
21.3
95
65
4x13.5
24
3
12.0
0.20
0
Béné Inox 457112-20
457112-20
Inox 1.4404
20
PN10/16
26.9
105
75
4x13.5
30
3
14.0
0.24
0
Béné Inox 457112-25
457112-25
Inox 1.4404
25
PN10/16
33.7
115
85
4x13.5
37
3
16.0
0.26
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求