目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5628 - Metric pipe cap - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
04 - Fonds bombés ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/04_fonds_bombes_iso_metriques/5628.prj},{NB=bene_inox_356282-3563},{REF=356282-3563},{MAT=Inox 1.4307},{D=356},{E=3.0},{L=89.0},{R1=356},{R2=35.6},{POIDS=3.52},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
E
[mm]
L
[mm]
R1
[mm]
R2
[mm]
POIDS
[kg]
Béné Inox 356282-1815
356282-1815
Inox 1.4307
18
1.5
13.0
18
1.8
0.01
Béné Inox 356282-202
356282-202
Inox 1.4307
20
2.0
12.0
20
2
0.01
Béné Inox 356282-232
356282-232
Inox 1.4307
23
2.0
12.0
23
2.3
0.01
Béné Inox 356282-252
356282-252
Inox 1.4307
25
2.0
12.0
25
2.5
0.02
Béné Inox 356282-282
356282-282
Inox 1.4307
28
2.0
12.0
28
2.8
0.02
Béné Inox 356282-302
356282-302
Inox 1.4307
30
2.0
14.0
30
3
0.02
Béné Inox 356282-332
356282-332
Inox 1.4307
33
2.0
12.0
34
3.3
0.03
Béné Inox 356282-342
356282-342
Inox 1.4307
34
2.0
12.0
34
3.4
0.03
Béné Inox 356282-382
356282-382
Inox 1.4307
38
2.0
15.0
38
3.8
0.04
Béné Inox 356282-402
356282-402
Inox 1.4307
40
2.0
14.0
40
4
0.03
Béné Inox 356282-432
356282-432
Inox 1.4307
43
2.0
16.0
43
4.3
0.04
Béné Inox 356282-442
356282-442
Inox 1.4307
44
2.0
16.0
44
4.4
0.05
Béné Inox 356282-512
356282-512
Inox 1.4307
51
2.0
19.0
51
5.1
0.06
Béné Inox 356282-532
356282-532
Inox 1.4307
53
2.0
19.0
53
5.3
0.06
Béné Inox 356282-542
356282-542
Inox 1.4307
54
2.0
18.0
54
5.4
0.06
Béné Inox 356282-632
356282-632
Inox 1.4307
63
2.0
19.0
64
6.3
0.07
Béné Inox 356282-642
356282-642
Inox 1.4307
64
2.0
19.0
64
6.4
0.08
Béné Inox 356282-692
356282-692
Inox 1.4307
69
2.0
21.0
69
6.9
0.10
Béné Inox 356282-702
356282-702
Inox 1.4307
70
2.0
21.0
70
7
0.10
Béné Inox 356282-732
356282-732
Inox 1.4307
73
2.0
21.0
73
7.3
0.12
Béné Inox 356282-742
356282-742
Inox 1.4307
74
2.0
21.0
76
7.4
0.12
Béné Inox 356282-842
356282-842
Inox 1.4307
84
2.0
23.0
89
8.4
0.15
Béné Inox 356282-1042
356282-1042
Inox 1.4307
104
2.0
24.0
104
10.4
0.22
Béné Inox 356282-1063
356282-1063
Inox 1.4307
106
3.0
25.0
106
10.6
0.28
Béné Inox 356282-1242
356282-1242
Inox 1.4307
124
2.0
31.0
124
12,3
0.30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求