目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5636 - ISO concentric reducer, thickness 3 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
02 - Réduction à souder ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/02_reduction_a_souder_iso_metriques/5636.prj},{NB=bene_inox_356362-609508},{REF=356362-609508},{MAT=Inox 1.4307},{D1=609.6},{D2=508.0},{L=305},{E=3},{POIDS=12.86},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
E
[mm]
POIDS
[kg]
Béné Inox 356362-8860
356362-8860
Inox 1.4307
88.9
60.3
86
3
0.48
Béné Inox 356362-8876
356362-8876
Inox 1.4307
88.9
76.1
38
3
0.24
Béné Inox 356362-11460
356362-11460
Inox 1.4307
114.3
60.3
162
3
1.07
Béné Inox 356362-11476
356362-11476
Inox 1.4307
114.3
76.1
115
3
0.83
Béné Inox 356362-11488
356362-11488
Inox 1.4307
114.3
88.9
76
3
0.58
Béné Inox 356362-13960
356362-13960
Inox 1.4307
139.7
60.3
238
3
1.80
Béné Inox 356362-13976
356362-13976
Inox 1.4307
139.7
76.1
191
3
1.55
Béné Inox 356362-13988
356362-13988
Inox 1.4307
139.7
88.9
152
3
1.31
Béné Inox 356362-139114
356362-139114
Inox 1.4307
139.7
114.3
76
3
0.73
Béné Inox 356362-16860
356362-16860
Inox 1.4307
168.3
60.3
324
3
1.87
Béné Inox 356362-16876
356362-16876
Inox 1.4307
168.3
76.1
277
3
2.55
Béné Inox 356362-16888
356362-16888
Inox 1.4307
168.3
88.9
238
3
2.31
Béné Inox 356362-168114
356362-168114
Inox 1.4307
168.3
114.3
162
3
1.73
Béné Inox 356362-168139
356362-168139
Inox 1.4307
168.3
139.7
86
3
1.00
Béné Inox 356362-21976
356362-21976
Inox 1.4307
219.1
76.1
429
3
4.77
Béné Inox 356362-21988
356362-21988
Inox 1.4307
219.1
88.9
391
3
6.82
Béné Inox 356362-219114
356362-219114
Inox 1.4307
219.1
114.3
314
3
10.21
Béné Inox 356362-219139
356362-219139
Inox 1.4307
219.1
139.7
238
3
9.51
Béné Inox 356362-219168
356362-219168
Inox 1.4307
219.1
168.3
152
3
10.93
Béné Inox 356362-273114
356362-273114
Inox 1.4307
273.0
114.3
476
3
6.82
Béné Inox 356362-273139
356362-273139
Inox 1.4307
273.0
139.7
400
3
6.22
Béné Inox 356362-273168
356362-273168
Inox 1.4307
273.0
168.3
314
3
5.23
Béné Inox 356362-273219
356362-273219
Inox 1.4307
273.0
219.1
161
3
3.00
Béné Inox 356362-323114
356362-323114
Inox 1.4307
323.9
114.3
629
3
10.21
Béné Inox 356362-323139
356362-323139
Inox 1.4307
323.9
139.7
553
3
9.51
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求