目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5610 - ISO bend 3D 45° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
01 - Coudes à souder ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/01_coudes_a_souder_iso_metrique/5610.prj},{NB=bene_inox_356102-2192},{REF=356102-2192},{MAT=Inox 1.4307},{D=219.1},{R=305},{E=2.0},{POIDS=2.52},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
R
[mm]
E
[mm]
POIDS
[kg]
Béné Inox 356102-1316
356102-1316
Inox 1.4307
13.5
20
1.6
0.02
Béné Inox 356102-1716
356102-1716
Inox 1.4307
17.2
25
1.6
0.02
Béné Inox 356102-2116
356102-2116
Inox 1.4307
21.3
28
1.6
0.02
Béné Inox 356102-2616
356102-2616
Inox 1.4307
26.9
29
1.6
0.03
Béné Inox 356102-3316
356102-3316
Inox 1.4307
33.7
38
1.6
0.04
Béné Inox 356102-422
356102-422
Inox 1.4307
42.4
47
2.0
0.05
Béné Inox 356102-482
356102-482
Inox 1.4307
48.3
57
2.0
0.11
Béné Inox 356102-602
356102-602
Inox 1.4307
60.3
76
2.0
0.18
Béné Inox 356102-762
356102-762
Inox 1.4307
76.1
95
2.0
0.28
Béné Inox 356102-882
356102-882
Inox 1.4307
88.9
114
2.0
0.40
Béné Inox 356102-1142
356102-1142
Inox 1.4307
114.3
152
2.0
0.68
Béné Inox 356102-1392
356102-1392
Inox 1.4307
139.7
190
2.0
1.10
Béné Inox 356102-1682
356102-1682
Inox 1.4307
168.3
229
2.0
1.45
Béné Inox 356102-2192
356102-2192
Inox 1.4307
219.1
305
2.0
2.52
Béné Inox 656102-1316
656102-1316
Inox 1.4404
13.5
20
1.6
0.02
Béné Inox 656102-1716
656102-1716
Inox 1.4404
17.2
25
1.6
0.02
Béné Inox 656102-2116
656102-2116
Inox 1.4404
21.3
28
1.6
0.02
Béné Inox 656102-2616
656102-2616
Inox 1.4404
26.9
29
1.6
0.03
Béné Inox 656102-3316
656102-3316
Inox 1.4404
33.7
38
1.6
0.04
Béné Inox 656102-422
656102-422
Inox 1.4404
42.4
47
2.0
0.05
Béné Inox 656102-482
656102-482
Inox 1.4404
48.3
57
2.0
0.11
Béné Inox 656102-602
656102-602
Inox 1.4404
60.3
76
2.0
0.18
Béné Inox 656102-762
656102-762
Inox 1.4404
76.1
95
2.0
0.28
Béné Inox 656102-882
656102-882
Inox 1.4404
88.9
114
2.0
0.40
Béné Inox 656102-1142
656102-1142
Inox 1.4404
114.3
152
2.0
0.68
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求