目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5521 - Coupleur avec embout à souder, BW - Inox 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/5521.prj},{NB=bene_inox_455212-32},{REF=455212-32},{MAT=Inox 316},{DN=32},{DNP=1''1/4},{D1=46},{D2=34.5},{D3=42,5},{L1=65},{L2=43},{POIDS=0,48},{PPATH=5521/5521_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 455212-15
455212-15
Inox 316
15
1/2''
24,1
14
21,5
44
29
0,17
Béné Inox 455212-20
455212-20
Inox 316
20
3/4''
32,4
20
27
49
33
0,2
Béné Inox 455212-25
455212-25
Inox 316
25
1''
37,3
24.5
33,5
56
37
0,28
Béné Inox 455212-32
455212-32
Inox 316
32
1''1/4
46
34.5
42,5
65
43
0,48
Béné Inox 455212-40
455212-40
Inox 316
40
1''1/2
54
40
48,5
65
44
0,51
Béné Inox 455212-50
455212-50
Inox 316
50
2''
63,8
49.5
61
75
51
0,7
Béné Inox 455212-65
455212-65
Inox 316
65
2''1/2
76,5
61.5
76
77
53
0,94
Béné Inox 455212-80
455212-80
Inox 316
80
3''
92,2
77
90
86
54
1,6
Béné Inox 455212-100
455212-100
Inox 316
100
4''
120,3
101.5
115
93
57
2,15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求