目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5423 - Orientable male union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5423.prj},{NB=bene_inox_454233-1515},{REF=454233-1515},{SERIE=L},{PN=315},{D1=15},{D2=11},{D3=26.9},{F=1/2\"},{L=46.0},{S1=27},{S2=27},{POIDS=0.11},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
D3
[mm]
F
[pouces]
L
[mm]
S1
[mm]
S2
[mm]
POIDS
Weight
ⁿ/ₐ
Béné Inox 454233-66
454233-66
L
315
6
3
13.9
1/8"
32.0
14
14
0.03
Béné Inox 454233-88
454233-88
L
315
8
5
18.9
1/4"
42.0
17
19
0.05
Béné Inox 454233-108
454233-108
L
315
10
7
18.9
1/4"
40.0
19
19
0.06
Béné Inox 454233-128
454233-128
L
315
12
7
18.9
1/4"
40.0
22
19
0.07
Béné Inox 454233-1210
454233-1210
L
315
12
8
21.9
3/8"
42.0
22
22
0.07
Béné Inox 454233-1515
454233-1515
L
315
15
11
26.9
1/2"
46.0
27
27
0.11
Béné Inox 454233-1815
454233-1815
L
315
18
11
26.9
1/2"
46.0
27
27
0.13
Béné Inox 454233-1415
454233-1415
S
630
14
9
26.9
1/2"
52.0
27
27
0.15
Béné Inox 454233-1615
454233-1615
S
400
16
11
26.9
1/2"
52.0
30
27
0.15
Béné Inox 454233-2020
454233-2020
S
400
20
14
31.9
3/4"
60.0
36
32
0.29
Béné Inox 454233-2525
454233-2525
S
400
25
18
39.9
1"
67.0
46
41
0.49
Béné Inox 454233-3032
454233-3032
S
400
30
22
49.9
1"1/4
71.0
50
50
0.67
Béné Inox 454233-3840
454233-3840
S
315
38
30
54.9
1"1/2
82.0
60
55
0.93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求