目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5351 - SAE flange - Zinc plated steel - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
03 - Raccords série 3000 lbs brides SAE
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/03_raccords_serie_3000_lbs_brides_sae/5351.prj},{NB=bene_inox_653517-80},{REF=653517-80},{MAT=Inox 316 L},{DN=80},{D=3\"},{D1=90.9},{D2=17},{L1=131},{L2=135},{L3=61.9},{L4=106.4},{KG=1.30},{INFOS=INFOTEXTE},{T=16.75},{INFO1=5351.txt},{DN2=80.000},{DN1=80.000},{DNRONDELLE=4},{F1=130.6},{D3=102.400},{D4=90.900},{L30=9.000},{L40=22.000},{L5=41.000},{L6MAX=136.700},{L6MINI=133.400},{L8=53.200},{L10=106.000},{L12=30.950},{L13=64.300},{L14=30.000},{R1=14.000},{R2=66.000},{L15=137.000},{L16=136.000},{L17=133.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
KG
Poids
[kg]
Béné Inox 653517-15
653517-15
Inox 316 L
15
1/2"
24.3
9
46
54
17.5
38.1
0.12
Béné Inox 653517-20
653517-20
Inox 316 L
20
3/4"
32.2
11
52
65
22.3
47.6
0.16
Béné Inox 653517-25
653517-25
Inox 316 L
25
1"
38.5
11
59
70
26.2
52.4
0.22
Béné Inox 653517-32
653517-32
Inox 316 L
32
1"1/4
43.7
11
73
79
30.2
58.7
0.30
Béné Inox 653517-40
653517-40
Inox 316 L
40
1"1/2
50.8
13
83
94
35.7
69.9
0.43
Béné Inox 653517-50
653517-50
Inox 316 L
50
2"
62.8
13
97
102
42.9
77.8
0.56
Béné Inox 653517-65
653517-65
Inox 316 L
65
2"1/2
74.9
13
109
114
50.8
88.9
0.74
Béné Inox 653517-80
653517-80
Inox 316 L
80
3"
90.9
17
131
135
61.9
106.4
1.30
Béné Inox 853517-15
853517-15
Zingué
15
1/2"
24.3
9
46
54
17.5
38.1
0.12
Béné Inox 853517-20
853517-20
Zingué
20
3/4"
32.2
11
52
65
22.3
47.6
0.16
Béné Inox 853517-25
853517-25
Zingué
25
1"
38.5
11
59
70
26.2
52.4
0.22
Béné Inox 853517-32
853517-32
Zingué
32
1"1/4
43.7
11
73
79
30.2
58.7
0.30
Béné Inox 853517-40
853517-40
Zingué
40
1"1/2
50.8
13
83
94
35.7
69.9
0.43
Béné Inox 853517-50
853517-50
Zingué
50
2"
62.8
13
97
102
42.9
77.8
0.56
Béné Inox 853517-65
853517-65
Zingué
65
2"1/2
74.9
13
109
114
50.8
88.9
0.74
Béné Inox 853517-80
853517-80
Zingué
80
3"
90.9
17
131
135
61.9
106.4
1.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求