目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5318 - Female cap NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
01 - Raccords série 3000 lbs extrémités filetées (NPT)
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/01_raccords_serie_3000_lbs_extremites_filetees/5318.prj},{NB=bene_inox_653185-15},{REF=653185-15},{MAT=Inox 316 L},{DN=15},{D=28},{F=1/2\"},{L=32},{KG=0.12},{C=7.000},{R=0.500},{DF1=21.336},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[pouces]
L
[mm]
KG
Poids
[kg]
Béné Inox 653185-6
653185-6
Inox 316 L
6
16
1/8"
19
0.03
Béné Inox 653185-8
653185-8
Inox 316 L
8
19
1/4"
25
0.05
Béné Inox 653185-10
653185-10
Inox 316 L
10
22
3/8"
25
0.08
Béné Inox 653185-15
653185-15
Inox 316 L
15
28
1/2"
32
0.12
Béné Inox 653185-20
653185-20
Inox 316 L
20
35
3/4"
37
0.20
Béné Inox 653185-25
653185-25
Inox 316 L
25
44
1"
41
0.31
Béné Inox 653185-32
653185-32
Inox 316 L
32
57
1"1/4
44
0.60
Béné Inox 653185-40
653185-40
Inox 316 L
40
64
1"1/2
44
0.73
Béné Inox 653185-50
653185-50
Inox 316 L
50
77
2"
48
1.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求