目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5229 - Female cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5229.prj},{NB=bene_inox_652293-80},{REF=652293-80},{FORM=Gaz},{MAT=Inox 316 L},{DN=80},{F=3\"},{L1=40},{L2MAX=36},{S=96},{POIDS=0.86},{DGAZ=87.884},{C=1.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F
[Pouces]
L1
[mm]
L2MAX
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 652293-6
652293-6
Gaz
Inox 316 L
6
1/8"
13
11
14
0.01
Béné Inox 652293-8
652293-8
Gaz
Inox 316 L
8
1/4"
13
11
17
0.01
Béné Inox 652293-10
652293-10
Gaz
Inox 316 L
10
3/8"
13
11
23
0.03
Béné Inox 652293-15
652293-15
Gaz
Inox 316 L
15
1/2"
14
12
27
0.04
Béné Inox 652293-20
652293-20
Gaz
Inox 316 L
20
3/4"
17
14
30
0.04
Béné Inox 652293-25
652293-25
Gaz
Inox 316 L
25
1"
21
18
38
0.09
Béné Inox 652293-32
652293-32
Gaz
Inox 316 L
32
1"1/4
21
18
50
0.17
Béné Inox 652293-40
652293-40
Gaz
Inox 316 L
40
1"1/2
23
19
55
0.21
Béné Inox 652293-50
652293-50
Gaz
Inox 316 L
50
2"
25
21
65
0.28
Béné Inox 652293-65
652293-65
Gaz
Inox 316 L
65
2"1/2
30
26
83
0.51
Béné Inox 652293-80
652293-80
Gaz
Inox 316 L
80
3"
40
36
96
0.86
Béné Inox 652293-100
652293-100
Gaz
Inox 316 L
100
4"
40
36
124
1.33
Béné Inox 652295-6
652295-6
NPT
Inox 316 L
6
1/8"
13
11
14
0.01
Béné Inox 652295-8
652295-8
NPT
Inox 316 L
8
1/4"
13
11
17
0.01
Béné Inox 652295-10
652295-10
NPT
Inox 316 L
10
3/8"
13
11
23
0.03
Béné Inox 652295-15
652295-15
NPT
Inox 316 L
15
1/2"
14
12
27
0.04
Béné Inox 652295-20
652295-20
NPT
Inox 316 L
20
3/4"
17
14
30
0.04
Béné Inox 652295-25
652295-25
NPT
Inox 316 L
25
1"
21
18
38
0.09
Béné Inox 652295-32
652295-32
NPT
Inox 316 L
32
1"1/4
25
18
50
0.17
Béné Inox 652295-40
652295-40
NPT
Inox 316 L
40
1"1/2
25
19
55
0.21
Béné Inox 652295-50
652295-50
NPT
Inox 316 L
50
2"
25
21
65
0.28
Béné Inox 652295-65
652295-65
NPT
Inox 316 L
65
2"1/2
30
26
83
0.51
Béné Inox 652295-80
652295-80
NPT
Inox 316 L
80
3"
40
36
96
0.86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求