目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41137 - Adapter female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41137.prj},{NB=bene_inox_641137-2820},{REF=641137-2820},{DTUBE=28},{G=3/4\"},{A=24},{L=44},{POIDS=0.155},{E=1.200},{D1=37.000},{D2=30.800},{D3=28.400},{D4=0.000},{D5=25.600},{L2=0.000},{R=3.000},{L3=24.000},{SW=38.000},{L4=20.000},{VER=8.000},{A1=10.700},{DG=20.955},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
DTUBE
Ø tube
[mm]
G
[mm]
A
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 641137-1515
641137-1515
15
1/2"
20
39
0.046
Béné Inox 641137-1520
641137-1520
15
3/4"
20
42
0.084
Béné Inox 641137-1815
641137-1815
18
1/2"
21
39
0.066
Béné Inox 641137-1820
641137-1820
18
3/4"
21
42
0.087
Béné Inox 641137-2215
641137-2215
22
1/2"
21
39
0.1
Béné Inox 641137-2220
641137-2220
22
3/4"
21
42
0.09
Béné Inox 641137-2225
641137-2225
22
1"
21
45
0.148
Béné Inox 641137-2820
641137-2820
28
3/4"
24
44
0.155
Béné Inox 641137-2825
641137-2825
28
1"
24
47
0.169
Béné Inox 641137-2832
641137-2832
28
1"1/4
24
49
0.172
Béné Inox 641137-3525
641137-3525
35
1"
27
63
0.17
Béné Inox 641137-3532
641137-3532
35
1"1/4
27
67
0.198
Béné Inox 641137-3540
641137-3540
35
1"1/2
27
67
0.366
Béné Inox 641137-4232
641137-4232
42
1"1/4
32
73
0.248
Béné Inox 641137-4240
641137-4240
42
1"1/2
32
73
0.27
Béné Inox 641137-5440
641137-5440
54
1"1/2
38
79
0.406
Béné Inox 641137-5450
641137-5450
54
2"
38
98
0.618
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求