目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 431745 - Fast pin with ring - Stainless steel
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_31/accessoires/431745.prj},{NB=bene_inox_431745-5_0},{REF=431745-5},{POS=0},{D1=5.0},{L1=39.5},{L2=49.5},{L3=13.0},{L4=6.5},{L5=16.0},{CT=450},{D1F=4.134},{INFOS=INFOTEXT},{INFO1=431745.txt},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CT
Charge de travail
[daN]
Béné Inox 431745-3
431745-3
3.0
25.0
31.0
8.5
4.0
9.0
160
Béné Inox 431745-4
431745-4
4.0
31.5
39.5
11.5
5.5
12.5
280
Béné Inox 431745-5
431745-5
5.0
39.5
49.5
13.0
6.5
16.0
450
Béné Inox 431745-6
431745-6
6.0
45.0
57.0
14.5
7.5
19.0
650
Béné Inox 431745-8
431745-8
8.0
58.0
74.0
17.5
11.0
24.0
1100
Béné Inox 431745-10
431745-10
10.0
69.0
89.0
20.5
12.0
29.0
1800
Béné Inox 431745-12
431745-12
12.0
80.5
105.0
23.5
15.0
33.0
2500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求