目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 219723 - Round headed rivet - Stainless steel A2 - DIN 660
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 19 - Self clinching elements
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_19/a2/219723.prj},{NB=bene_inox_219723-4X25},{REF=219723-4X25},{D=M4},{DX=4},{DXL=M4X25},{K=2.4},{DK=7.0},{L=25.000},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
DXL
[mm]
K
[mm]
DK
[mm]
Béné Inox 219723-2X6
219723-2X6
M2
M2X6
1.2
3.5
Béné Inox 219723-2X8
219723-2X8
M2
M2X8
1.2
3.5
Béné Inox 219723-2X10
219723-2X10
M2
M2X10
1.2
3.5
Béné Inox 219723-2X12
219723-2X12
M2
M2X12
1.2
3.5
Béné Inox 219723-2X16
219723-2X16
M2
M2X16
1.2
3.5
Béné Inox 219723-3X6
219723-3X6
M3
M3X6
1.8
5.2
Béné Inox 219723-3X8
219723-3X8
M3
M3X8
1.8
5.2
Béné Inox 219723-3X10
219723-3X10
M3
M3X10
1.8
5.2
Béné Inox 219723-3X12
219723-3X12
M3
M3X12
1.8
5.2
Béné Inox 219723-3X16
219723-3X16
M3
M3X16
1.8
5.2
Béné Inox 219723-3X20
219723-3X20
M3
M3X20
1.8
5.2
Béné Inox 219723-3X25
219723-3X25
M3
M3X25
1.8
5.2
Béné Inox 219723-4X6
219723-4X6
M4
M4X6
2.4
7.0
Béné Inox 219723-4X8
219723-4X8
M4
M4X8
2.4
7.0
Béné Inox 219723-4X10
219723-4X10
M4
M4X10
2.4
7.0
Béné Inox 219723-4X12
219723-4X12
M4
M4X12
2.4
7.0
Béné Inox 219723-4X16
219723-4X16
M4
M4X16
2.4
7.0
Béné Inox 219723-4X20
219723-4X20
M4
M4X20
2.4
7.0
Béné Inox 219723-4X25
219723-4X25
M4
M4X25
2.4
7.0
Béné Inox 219723-4X30
219723-4X30
M4
M4X30
2.4
7.0
Béné Inox 219723-4X35
219723-4X35
M4
M4X35
2.4
7.0
Béné Inox 219723-5X8
219723-5X8
M5
M5X8
3.0
8.8
Béné Inox 219723-5X10
219723-5X10
M5
M5X10
3.0
8.8
Béné Inox 219723-5X12
219723-5X12
M5
M5X12
3.0
8.8
Béné Inox 219723-5X16
219723-5X16
M5
M5X16
3.0
8.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求