目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216512 - Spring lock washer wide section - stainless steel A1 - DIN 127 B
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216512.prj},{NB=bene_inox_216512-16},{REF=216512-16},{MAT=Acier inoxydable A2},{NENN=16.000},{D=16.0},{D1=16.2},{D2=27.4},{S=3.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
ⁿ/ₐ
D1
Transition diameter
[mm]
D2
Diameter of the bearing face
[mm]
S
Hoehe
[mm]
Béné Inox 216512-2
216512-2
Acier inoxydable A2
2.0
2.1
4.1
0.5
Béné Inox 216512-2,5
216512-2,5
Acier inoxydable A2
2.5
2.6
5.1
0.6
Béné Inox 216512-3
216512-3
Acier inoxydable A2
3.0
3.1
6.2
0.8
Béné Inox 216512-4
216512-4
Acier inoxydable A2
4.0
4.1
7.6
0.9
Béné Inox 216512-5
216512-5
Acier inoxydable A2
5.0
5.1
9.2
1.2
Béné Inox 216512-6
216512-6
Acier inoxydable A2
6.0
6.1
11.8
1.6
Béné Inox 216512-8
216512-8
Acier inoxydable A2
8.0
8.1
14.8
2.0
Béné Inox 216512-10
216512-10
Acier inoxydable A2
10.0
10.2
18.1
2.2
Béné Inox 216512-12
216512-12
Acier inoxydable A2
12.0
12.2
21.1
2.5
Béné Inox 216512-14
216512-14
Acier inoxydable A2
14.0
14.2
24.4
3.0
Béné Inox 216512-16
216512-16
Acier inoxydable A2
16.0
16.2
27.4
3.5
Béné Inox 216512-18
216512-18
Acier inoxydable A2
18.0
18.2
29.4
3.5
Béné Inox 216512-20
216512-20
Acier inoxydable A2
20.0
20.2
33.6
4.0
Béné Inox 216512-22
216512-22
Acier inoxydable A2
22.0
22.5
35.9
4.0
Béné Inox 216512-24
216512-24
Acier inoxydable A2
24.0
24.5
40.0
5.0
Béné Inox 216512-27
216512-27
Acier inoxydable A2
27.0
27.5
43.0
5.0
Béné Inox 216512-30
216512-30
Acier inoxydable A2
30.0
30.5
48.2
6.0
Béné Inox 216512-33
216512-33
Acier inoxydable A2
33.0
33.5
55.2
6.0
Béné Inox 216512-36
216512-36
Acier inoxydable A2
36.0
36.5
58.2
6.0
Béné Inox 216512-39
216512-39
Acier inoxydable A2
39.0
39.5
61.2
6.0
Béné Inox 216512-42
216512-42
Acier inoxydable A2
42.0
42.5
68.2
7.0
Béné Inox 216512-48
216512-48
Acier inoxydable A2
48.0
49.0
75.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求