目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216511 - Plain washer - Stainless steel A2 - DIN 9021 - ISO 7093
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216511.prj},{NB=bene_inox_216511-10},{REF=216511-10},{MAT=Acier inoxydable A2},{NENN=10.500},{D=10.0},{D1=10.5},{D2=30},{S=2.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Béné Inox 216511-2,5
216511-2,5
Acier inoxydable A2
2.5
2.7
8
0.8
Béné Inox 216511-3
216511-3
Acier inoxydable A2
3.0
3.2
9
0.8
Béné Inox 216511-4
216511-4
Acier inoxydable A2
4.0
4.3
12
1.0
Béné Inox 216511-5
216511-5
Acier inoxydable A2
5.0
5.3
15
1.2
Béné Inox 216511-6
216511-6
Acier inoxydable A2
6.0
6.4
18
1.6
Béné Inox 216511-8
216511-8
Acier inoxydable A2
8.0
8.4
24
2.0
Béné Inox 216511-10
216511-10
Acier inoxydable A2
10.0
10.5
30
2.5
Béné Inox 216511-12
216511-12
Acier inoxydable A2
12.0
13.0
37
3.0
Béné Inox 216511-14
216511-14
Acier inoxydable A2
14.0
15.0
44
3.0
Béné Inox 216511-16
216511-16
Acier inoxydable A2
16.0
17.0
50
3.0
Béné Inox 216511-18
216511-18
Acier inoxydable A2
18.0
20.0
56
4.0
Béné Inox 216511-20
216511-20
Acier inoxydable A2
20.0
22.0
60
4.0
Béné Inox 216511-24
216511-24
Acier inoxydable A2
24.0
26.0
72
5.0
Béné Inox 216511-30
216511-30
Acier inoxydable A2
30.0
33.0
92
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求