目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216506 - Machined wide washer type "L" - Stainless steel A1 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a1/216506.prj},{NB=bene_inox_216506-6},{REF=216506-6},{MAT=Acier inoxydable A1},{D=6},{D1=6.25},{D2=18},{S=1.2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216506-3
216506-3
Acier inoxydable A1
3
3.25
12
0.8
Béné Inox 216506-4
216506-4
Acier inoxydable A1
4
4.25
14
0.8
Béné Inox 216506-5
216506-5
Acier inoxydable A1
5
5.25
16
1.0
Béné Inox 216506-6
216506-6
Acier inoxydable A1
6
6.25
18
1.2
Béné Inox 216506-8
216506-8
Acier inoxydable A1
8
8.25
22
1.5
Béné Inox 216506-10
216506-10
Acier inoxydable A1
10
10.25
27
2.0
Béné Inox 216506-12
216506-12
Acier inoxydable A1
12
12.25
32
2.5
Béné Inox 216506-16
216506-16
Acier inoxydable A1
16
16.50
40
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求