目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 415619 - Slotted and castellated hexagon nut - Stainless steel A4 - DIN 935
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a4/415619.prj},{NB=bene_inox_415619-14},{REF=415619-14},{MAT=Inox A4},{D=M14},{M=16.0},{H1=8.2},{S=22},{DX=14},{D1=11.835},{P=2.000},{DA=15.100},{DE=18.000},{DW=19.200},{E=23.350},{N=3.800},{S1=21},{W=11.000},{SPLINT=3.2 x 25},{A=6.000},{WEB=https://www.bene-inox.com},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
M
Hauteur
[mm]
H1
[mm]
S
Surplat
[mm]
Béné Inox 415619-4
415619-4
Inox A4
M4
5.0
2.3
7
Béné Inox 415619-5
415619-5
Inox A4
M5
6.0
3.0
8
Béné Inox 415619-6
415619-6
Inox A4
M6
7.5
3.8
10
Béné Inox 415619-8
415619-8
Inox A4
M8
9.5
4.9
13
Béné Inox 415619-10
415619-10
Inox A4
M10
12.0
6.1
17
Béné Inox 415619-12
415619-12
Inox A4
M12
15.0
7.7
19
Béné Inox 415619-14
415619-14
Inox A4
M14
16.0
8.2
22
Béné Inox 415619-16
415619-16
Inox A4
M16
19.0
9.8
24
Béné Inox 415619-18
415619-18
Inox A4
M18
21.0
11.2
27
Béné Inox 415619-20
415619-20
Inox A4
M20
22.0
11.9
30
Béné Inox 415619-22
415619-22
Inox A4
M22
26.0
13.5
32
Béné Inox 415619-24
415619-24
Inox A4
M24
27.0
14.2
36
Béné Inox 415619-27
415619-27
Inox A4
M27
30.0
16.6
41
Béné Inox 415619-30
415619-30
Inox A4
M30
33.0
18.2
46
Béné Inox 415619-33
415619-33
Inox A4
M33
35.0
19.8
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求