目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 415602 - Ecrou frein hexagonal à bague nylon
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a4/415602.prj},{NB=bene_inox_415602-12},{REF=415602-12},{MAT=Inox A4},{D=M12},{DX=12.0},{D1=10.106},{DA=13.000},{H=12.0},{M1=8.000},{S=19.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Hauteur
[mm]
S
Surplat
[mm]
Béné Inox 415602-2,5
415602-2,5
Inox A4
M2,5
3.5
5.0
Béné Inox 415602-3
415602-3
Inox A4
M3
4.0
5.5
Béné Inox 415602-4
415602-4
Inox A4
M4
5.0
7.0
Béné Inox 415602-5
415602-5
Inox A4
M5
5.0
8.0
Béné Inox 415602-6
415602-6
Inox A4
M6
6.0
10.0
Béné Inox 415602-8
415602-8
Inox A4
M8
8.0
13.0
Béné Inox 415602-10
415602-10
Inox A4
M10
10.0
17.0
Béné Inox 415602-12
415602-12
Inox A4
M12
12.0
19.0
Béné Inox 415602-14
415602-14
Inox A4
M14
14.0
22.0
Béné Inox 415602-16
415602-16
Inox A4
M16
16.0
24.0
Béné Inox 415602-18
415602-18
Inox A4
M18
18.5
27.0
Béné Inox 415602-20
415602-20
Inox A4
M20
20.0
30.0
Béné Inox 415602-22
415602-22
Inox A4
M22
22.0
32.0
Béné Inox 415602-24
415602-24
Inox A4
M24
24.0
36.0
Béné Inox 415602-27
415602-27
Inox A4
M27
27.0
41.0
Béné Inox 415602-30
415602-30
Inox A4
M30
30.0
46.0
Béné Inox 415602-33
415602-33
Inox A4
M33
33.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求