目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215613 - Square nut - Stainless steel A2 - DIN 557
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215613.prj},{NB=bene_inox_215613-6},{REF=215613-6},{MAT=Inox A2},{D=M6},{DX=6},{D1=4.917},{P=1.000},{H=5.0},{S=10},{DW=8.700},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Béné Inox 215613-5
215613-5
Inox A2
M5
4.0
8
Béné Inox 215613-6
215613-6
Inox A2
M6
5.0
10
Béné Inox 215613-8
215613-8
Inox A2
M8
6.5
13
Béné Inox 215613-10
215613-10
Inox A2
M10
8.0
17
Béné Inox 215613-12
215613-12
Inox A2
M12
10.0
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求