目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215604 - Hexagon domed cap nut with welded cap - Stainless steel A2 - DIN 1587
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215604.prj},{NB=bene_inox_215604-12},{REF=215604-12},{MAT=Inox A2},{D=M12},{DX=12.0},{D1=10.106},{P=1.750},{DA=13.000},{DH=17.000},{DW=16.200},{X=0.000},{G2=6.400},{H=22},{M=10.0},{S=19.0},{S1=18.0},{T=15.650},{FORM=1.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Overall hight
[mm]
M
Wrenching height
[mm]
S
Across-flats-dimension
[mm]
Béné Inox 215604-3
215604-3
Inox A2
M3
7
2.4
5.5
Béné Inox 215604-4
215604-4
Inox A2
M4
8
3.2
7.0
Béné Inox 215604-5
215604-5
Inox A2
M5
10
4.0
8.0
Béné Inox 215604-6
215604-6
Inox A2
M6
12
5.0
10.0
Béné Inox 215604-7
215604-7
Inox A2
M7
13
5.5
11.0
Béné Inox 215604-8
215604-8
Inox A2
M8
15
6.5
13.0
Béné Inox 215604-10
215604-10
Inox A2
M10
18
8.0
17.0
Béné Inox 215604-12
215604-12
Inox A2
M12
22
10.0
19.0
Béné Inox 215604-14
215604-14
Inox A2
M14
25
12.8
22.0
Béné Inox 215604-16
215604-16
Inox A2
M16
28
13.0
24.0
Béné Inox 215604-18
215604-18
Inox A2
M18
32
15.8
27.0
Béné Inox 215604-20
215604-20
Inox A2
M20
34
16.0
30.0
Béné Inox 215604-22
215604-22
Inox A2
M22
39
18.0
32.0
Béné Inox 215604-24
215604-24
Inox A2
M24
42
19.0
36.0
Béné Inox 215604-27
215604-27
Inox A2
M27
47
23.8
41.0
Béné Inox 215604-30
215604-30
Inox A2
M30
52
25.6
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求