目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211301 - Slotted raised countersunk head wood screw - Stainless steel A2 - DIN 85
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211301.prj},{NB=bene_inox_211301-4,5X20},{REF=211301-4,5X20},{MAT=Acier inoxydable A2},{D=4.5},{L=20},{DK=8.75},{K=2.35},{N=1.0},{D3=3.100},{P=2.000},{DS=4.500},{RF=9.000},{T=2.100},{F=1.100},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 211301-2,5X16
211301-2,5X16
Acier inoxydable A2
2.5x16
2.5
16
1.50
Béné Inox 211301-3X16
211301-3X16
Acier inoxydable A2
3x16
3.0
16
1.65
Béné Inox 211301-3X25
211301-3X25
Acier inoxydable A2
3x25
3.0
25
1.65
Béné Inox 211301-3X30
211301-3X30
Acier inoxydable A2
3x30
3.0
30
1.65
Béné Inox 211301-3,5X16
211301-3,5X16
Acier inoxydable A2
3.5x16
3.5
16
1.93
Béné Inox 211301-3,5X30
211301-3,5X30
Acier inoxydable A2
3.5x30
3.5
30
1.93
Béné Inox 211301-4X16
211301-4X16
Acier inoxydable A2
4x16
4.0
16
2.20
Béné Inox 211301-4X20
211301-4X20
Acier inoxydable A2
4x20
4.0
20
2.20
Béné Inox 211301-4X25
211301-4X25
Acier inoxydable A2
4x25
4.0
25
2.20
Béné Inox 211301-4X30
211301-4X30
Acier inoxydable A2
4x30
4.0
30
2.20
Béné Inox 211301-4X35
211301-4X35
Acier inoxydable A2
4x35
4.0
35
2.20
Béné Inox 211301-4X40
211301-4X40
Acier inoxydable A2
4x40
4.0
40
2.20
Béné Inox 211301-4,5X20
211301-4,5X20
Acier inoxydable A2
4.5x20
4.5
20
2.35
Béné Inox 211301-4,5X40
211301-4,5X40
Acier inoxydable A2
4.5x40
4.5
40
2.35
Béné Inox 211301-5X25
211301-5X25
Acier inoxydable A2
5x25
5.0
25
2.50
Béné Inox 211301-5X30
211301-5X30
Acier inoxydable A2
5x30
5.0
30
2.50
Béné Inox 211301-5X40
211301-5X40
Acier inoxydable A2
5x40
5.0
40
2.50
Béné Inox 211301-5X50
211301-5X50
Acier inoxydable A2
5x50
5.0
50
2.50
Béné Inox 211301-5X60
211301-5X60
Acier inoxydable A2
5x60
5.0
60
2.50
Béné Inox 211301-5X80
211301-5X80
Acier inoxydable A2
5x80
5.0
80
2.50
Béné Inox 211301-6X30
211301-6X30
Acier inoxydable A2
6x30
6.0
30
3.00
Béné Inox 211301-6X35
211301-6X35
Acier inoxydable A2
6x35
6.0
35
3.00
Béné Inox 211301-6X40
211301-6X40
Acier inoxydable A2
6x40
6.0
40
3.00
Béné Inox 211301-6X50
211301-6X50
Acier inoxydable A2
6x50
6.0
50
3.00
Béné Inox 211301-6X60
211301-6X60
Acier inoxydable A2
6x60
6.0
60
3.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求